Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Diameter d1 | Thread d2 | Thread length l1 | Type | |
---|---|---|---|---|---|---|---|---|
7.50 € | 1 | Available | 5 Days | 29 | M 6 | 30 | KR, with plastic cap, non-gliding | |
7.58 € | 1 | Available | 5 Days | 29 | M 6 | 30 | KS, with plastic cap, gliding | |
7.68 € | 1 | Available | 5 Days | 29 | M 6 | 45 | KR, with plastic cap, non-gliding | |
7.70 € | 1 | Available | 5 Days | 29 | M 6 | 45 | KS, with plastic cap, gliding | |
8.18 € | 1 | Available | 5 Days | 29 | M 8 | 35 | KR, with plastic cap, non-gliding | |
7.76 € | 1 | Available | 5 Days | 29 | M 8 | 35 | KS, with plastic cap, gliding | |
8.56 € | 1 | Available | 5 Days | 29 | M 8 | 55 | KR, with plastic cap, non-gliding | |
8.08 € | 1 | Available | 5 Days | 29 | M 8 | 55 | KS, with plastic cap, gliding | |
8.64 € | 1 | Available | 5 Days | 36 | M 8 | 40 | KR, with plastic cap, non-gliding | |
9.14 € | 1 | Available | 5 Days | 36 | M 8 | 40 | KS, with plastic cap, gliding | |
9.06 € | 1 | Available |
Same day
Stock | 36 | M 8 | 65 | KR, with plastic cap, non-gliding | |
9.70 € | 1 | Available | 5 Days | 36 | M 8 | 65 | KS, with plastic cap, gliding | |
9.48 € | 1 | Available | 5 Days | 36 | M 10 | 45 | KR, with plastic cap, non-gliding | |
9.36 € | 1 | Available | 5 Days | 36 | M 10 | 45 | KS, with plastic cap, gliding | |
9.84 € | 1 | Available | 5 Days | 36 | M 10 | 70 | KR, with plastic cap, non-gliding | |
9.74 € | 1 | Available | 5 Days | 36 | M 10 | 70 | KS, with plastic cap, gliding |
Loading...
Material | ST-Steel |
---|
Configure
Stock
Basic Attributes
Diameter d1
Thread d2
Thread length l1
Type
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes