Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
How to order | 1 | d1 |
2 | d2 | |
3 | h1 | |
4 | Material |
d1 | d2 | h1 | d3 | h2 | h3 Adjustable range | for screw | Static load F in kN | Code no. C-Spanner | ||||||
Version | Version | Version | Steel | Stainless Steel | ||||||||||
low | high | low | high | low | high | F1 | F2 | F1 | F2 | |||||
25 | 6.6 | 27 | 40 | M 15 x 1 | 31 | 50 | 4 | 10 | M 6 | 40 | 30.7 | 27.1 | 20.26 | DIN 1810-A25-28 |
32 | 6.6 | 32 | 49 | M 20 x 1 | 37 | 63 | 5 | 14 | M 6 | 65 | 55.7 | 43.4 | 36.56 | DIN 1810-A30-32 |
32 | 9 | 32 | 49 | M 20 x 1 | 37 | 63 | 5 | 14 | M 8 | 65 | 48 | 43.4 | 30.86 | DIN 1810-A30-32 |
32 | 11 | 32 | 49 | M 20 x 1 | 37 | 63 | 5 | 14 | M 10 | 65 | 37.9 | 43.4 | 23.41 | DIN 1810-A30-32 |
45 | 11 | 41 | 61 | M 30 x 1.5 | 48 | 79 | 7 | 18 | M 10 | 120 | 92.9 | 84 | 64.01 | DIN 1810-A45-50 |
45 | 13.5 | 41 | 61 | M 30 x 1.5 | 48 | 79 | 7 | 18 | M 12 | 120 | 80.4 | 84 | 54.82 | DIN 1810-A45-50 |
45 | 17.5 | 41 | 61 | M 30 x 1.5 | 48 | 79 | 7 | 18 | M 16 | 120 | 45.5 | 84 | 28.90 | DIN 1810-A45-50 |
58 | 17.5 | 53 | 79 | M 40 x 1.5 | 62 | 102 | 9 | 23 | M 16 | 210 | 136 | 148 | 92.90 | DIN 1810-A58-62 |
58 | 22 | 53 | 79 | M 40 x 1.5 | 62 | 102 | 9 | 23 | M 20 | 210 | 90 | 148 | 59.08 | DIN 1810-A58-62 |
58 | 26 | 53 | 79 | M 40 x 1.5 | 62 | 102 | 9 | 23 | M 24 | 210 | 37 | 148 | 20.30 | DIN 1810-A58-62 |
70 | 22 | 61 | 94 | M 50 x 1.5 | 71 | 123 | 10 | 29 | M 20 | 330 | 210 | 225 | 136.08 | DIN 1810-A68-75 |
70 | 26 | 61 | 94 | M 50 x 1.5 | 71 | 123 | 10 | 29 | M 24 | 330 | 157 | 225 | 97.30 | DIN 1810-A68-75 |
70 | 33 | 61 | 94 | M 50 x 1.5 | 71 | 123 | 10 | 29 | M 30 | 330 | 53 | 225 | 20.60 | DIN 1810-A68-75 |
80 | 26 | 67 | 105 | M 60 x 2 | 79 | 144 | 12 | 39 | M 24 | 495 | 322 | 323 | 195.30 | DIN 1810-A80-90 |
80 | 33 | 67 | 105 | M 60 x 2 | 79 | 144 | 12 | 39 | M 30 | 495 | 218 | 323 | 118.60 | DIN 1810-A80-90 |
80 | 39 | 67 | 105 | M 60 x 2 | 79 | 144 | 12 | 39 | M 36 | 495 | 101 | 323 | 38.20 | DIN 1810-A80-90 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Diameter d1 | Bore diameter d2 | Height h1 | Material | |
---|---|---|---|---|---|---|---|---|
98.98 € | 1 | Available | 5 Days | 25 | 6.6 | 27 | NI-Stainless Steel | |
70.28 € | 1 | Available | 5 Days | 25 | 6.6 | 27 | ST-Steel | |
104.60 € | 1 | Available | 4 Days | 25 | 6.6 | 40 | NI-Stainless Steel | |
79.24 € | 1 | Available | 5 Days | 25 | 6.6 | 40 | ST-Steel | |
115.10 € | 1 | Available | 5 Days | 32 | 6.6 | 32 | NI-Stainless Steel | |
78.38 € | 1 | Available | 5 Days | 32 | 6.6 | 32 | ST-Steel | |
116.44 € | 1 | Available | 5 Days | 32 | 6.6 | 49 | NI-Stainless Steel | |
90.66 € | 1 | Available | 5 Days | 32 | 6.6 | 49 | ST-Steel | |
115.10 € | 1 | Available | 5 Days | 32 | 9 | 32 | NI-Stainless Steel | |
78.38 € | 1 | Available | 5 Days | 32 | 9 | 32 | ST-Steel | |
116.44 € | 1 | Available | 5 Days | 32 | 9 | 49 | NI-Stainless Steel | |
90.66 € | 1 | Available | 5 Days | 32 | 9 | 49 | ST-Steel | |
115.10 € | 1 | Available | 5 Days | 32 | 11 | 32 | NI-Stainless Steel | |
77.98 € | 1 | Available | 5 Days | 32 | 11 | 32 | ST-Steel | |
114.28 € | 1 | Available | 5 Days | 32 | 11 | 49 | NI-Stainless Steel | |
90.66 € | 1 | Available | 5 Days | 32 | 11 | 49 | ST-Steel | |
150.96 € | 1 | Available | 5 Days | 45 | 11 | 41 | NI-Stainless Steel | |
109.16 € | 1 | Available | 5 Days | 45 | 11 | 41 | ST-Steel | |
154.84 € | 1 | Available | 5 Days | 45 | 11 | 61 | NI-Stainless Steel | |
123.56 € | 1 | Available | 5 Days | 45 | 11 | 61 | ST-Steel | |
150.96 € | 1 | Available | 5 Days | 45 | 13.5 | 41 | NI-Stainless Steel | |
108.08 € | 1 | Available | 5 Days | 45 | 13.5 | 41 | ST-Steel | |
154.84 € | 1 | Available | 5 Days | 45 | 13.5 | 61 | NI-Stainless Steel | |
123.56 € | 1 | Available | 5 Days | 45 | 13.5 | 61 | ST-Steel | |
150.96 € | 1 | Available | 5 Days | 45 | 17.5 | 41 | NI-Stainless Steel | |
91.78 € | 1 | Available | 5 Days | 45 | 17.5 | 41 | ST-Steel | |
154.84 € | 1 | Available | 5 Days | 45 | 17.5 | 61 | NI-Stainless Steel | |
122.96 € | 1 | Available | 5 Days | 45 | 17.5 | 61 | ST-Steel | |
205.16 € | 1 | Available | 5 Days | 58 | 17.5 | 53 | NI-Stainless Steel | |
153.08 € | 1 | Available | 5 Days | 58 | 17.5 | 53 | ST-Steel | |
206.86 € | 1 | Available | 5 Days | 58 | 17.5 | 79 | NI-Stainless Steel | |
171.90 € | 1 | Available | 7 Days | 58 | 17.5 | 79 | ST-Steel | |
205.16 € | 1 | Available | 5 Days | 58 | 22 | 53 | NI-Stainless Steel | |
152.28 € | 1 | Available | 5 Days | 58 | 22 | 53 | ST-Steel | |
206.86 € | 1 | Available | 5 Days | 58 | 22 | 79 | NI-Stainless Steel | |
171.00 € | 1 | Available | 5 Days | 58 | 22 | 79 | ST-Steel | |
205.16 € | 1 | Available | 5 Days | 58 | 26 | 53 | NI-Stainless Steel | |
151.56 € | 1 | Available | 5 Days | 58 | 26 | 53 | ST-Steel | |
206.86 € | 1 | Available | 5 Days | 58 | 26 | 79 | NI-Stainless Steel | |
170.18 € | 1 | Available | 5 Days | 58 | 26 | 79 | ST-Steel | |
308.00 € | 1 | Available | 5 Days | 70 | 22 | 61 | NI-Stainless Steel | |
208.56 € | 1 | Available | 5 Days | 70 | 22 | 61 | ST-Steel | |
324.08 € | 1 | Available | 5 Days | 70 | 22 | 94 | NI-Stainless Steel | |
220.36 € | 1 | Available | 5 Days | 70 | 22 | 94 | ST-Steel | |
308.00 € | 1 | Available | 5 Days | 70 | 26 | 61 | NI-Stainless Steel | |
207.48 € | 1 | Available | 5 Days | 70 | 26 | 61 | ST-Steel | |
324.08 € | 1 | Available | 5 Days | 70 | 26 | 94 | NI-Stainless Steel | |
220.36 € | 1 | Available | 5 Days | 70 | 26 | 94 | ST-Steel | |
308.00 € | 1 | Available | 5 Days | 70 | 33 | 61 | NI-Stainless Steel | |
206.50 € | 1 | Available | 5 Days | 70 | 33 | 61 | ST-Steel | |
324.08 € | 1 | Available | 5 Days | 70 | 33 | 94 | NI-Stainless Steel | |
220.36 € | 1 | Available | 5 Days | 70 | 33 | 94 | ST-Steel | |
371.04 € | 1 | Available | 5 Days | 80 | 26 | 67 | NI-Stainless Steel | |
244.88 € | 1 | Available | 5 Days | 80 | 26 | 67 | ST-Steel | |
461.54 € | 1 | Available | 5 Days | 80 | 26 | 105 | NI-Stainless Steel | |
301.84 € | 1 | Available | 5 Days | 80 | 26 | 105 | ST-Steel | |
371.04 € | 1 | Available | 5 Days | 80 | 33 | 67 | NI-Stainless Steel | |
242.44 € | 1 | Available | 5 Days | 80 | 33 | 67 | ST-Steel | |
461.54 € | 1 | Available | 5 Days | 80 | 33 | 105 | NI-Stainless Steel | |
298.80 € | 1 | Available | 5 Days | 80 | 33 | 105 | ST-Steel |
Loading...
Configure
Basic Attributes
Diameter d1
Bore diameter d2
Height h1
Material
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes