Lifting eye nuts, Steel

Lifting eye nuts, Steel
  • Volume Discount
The following guidelines of the lifting eye nuts DIN 582 have to be observed in addition to the load values given in the above table.
The eye nut must be of fully screwd in to achieve a perfect contact between the two mating faces.
Both threads must be of a equal length and the base material of equal strength to that of the nut.
Operating instructions with more details and specifications are included with every delivery (see also www.ganter-griff.com/service).
The official DIN standard sheet specifies the additional sizes M42, M48, M56, M64, M72 x 6, M80 x 6 und M100 x 6.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
582-M8-ST
582-M10-ST
582-M12-ST
582-M16-ST
582-M20-ST
582-M24-ST
582-M30-ST
582-M36-ST
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread d1 Weight

2.48 €

1 Available 7 Days M 80.050

2.90 €

1 Available Same day

Stock

M 100.100

3.66 €

1 Available 4 Days M 120.155

4.98 €

1 Available 7 Days M 160.220

7.34 €

1 Available 7 Days M 200.360

11.68 €

1 Available 4 Days M 240.720

20.80 €

1 Available Same day

Stock

M 301.320

41.94 €

1 Available Same day

Stock

M 362.130

Loading...

  1. 1

Basic information

Material ST-Steel

Tech Support