Lifting pins

Lifting pins
  • Volume Discount
GN 1130 Lifting pins are carrier elements designed for fast and easy use. Pressing the red aluminium button will release the locking effect of the locking ball, allowing the load bolt to be moved in or out of the holding bore hole. The shackle rotates by at least 180°, with a safety flange fitted as a safeguard against inadvertent operation. Depending on the direction of pull, the ball load bolt may move freely by 360° in the holding bore hole.
Sling and lifting gear permanently remaining at the workpiece (e.g. load rings) is no longer necessary. Holding bore holes with d1 H11 are sufficient in use.
For more user guidlines, see the operating instruction enclosed with every lifting pin (see also under www.ganter-griff.com/service).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1130-8-10-ST
1130-8-15-ST
1130-8-25-ST
1130-8-35-ST
1130-10-15-ST
1130-10-25-ST
1130-10-35-ST
1130-10-50-ST
1130-12-15-ST
1130-12-25-ST
1130-12-35-ST
1130-12-50-ST
1130-16-25-ST
1130-16-50-ST
1130-16-75-ST
1130-20-50-ST
1130-20-75-ST
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bolt diameter d1 Length l1

121.44 €

1 Available Same day

Stock

810

121.44 €

1 Available Same day

Stock

815

121.44 €

1 Available Same day

Stock

825

121.44 €

1 Available 4 Days 835

123.76 €

1 Available 4 Days 1015

123.76 €

1 Available Same day

Stock

1025

123.76 €

1 Available Same day

Stock

1035

123.76 €

1 Available 4 Days 1050

133.84 €

1 Available Same day

Stock

1215

133.84 €

1 Available Same day

Stock

1225

133.84 €

1 Available Same day

Stock

1235

133.84 €

1 Available 4 Days 1250

147.60 €

1 Available Same day

Stock

1625

147.60 €

1 Available 4 Days 1650

147.60 €

1 Available Same day

Stock

1675

222.76 €

1 Available 4 Days 2050

227.30 €

1 Available Same day

Stock

2075

Loading...

  1. 1

Basic information

Material ST-Steel

Tech Support