Linear actuator connectors, Aluminium

Linear actuator connectors, Aluminium
  • Volume Discount
Linear actuator connectors GN 131.2 are normally supplied mounted only in connection with a linear actuator and for function control.
By means of the clamping screws on the clamping bores d1 / d2 the movement can either be set or the linear actuator connector can be clamped (after final adjustment).
The standard version of the clamping screws are socket cap screws with hexagonal socket DIN 912. They can be replaced by clamping kits GN 911 (article code see table of dimensions).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
131.2-B18-B18-2-SW
131.2-G18-G18-2-SW
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore d1 Bore d2

48.90 €

1 Available 5 Days B 18B 18

127.94 €

1 Available 5 Days --

Loading...

  1. 1

Basic information

Identification No. 2, with 2 Stainless Steel-clamping screws DIN 912 Finish SW, black, textured finish Weight(kg) 0.062

Tech Support