Linear actuators, Steel, Stainless Steel

Linear actuators, Steel, Stainless Steel
  • Volume Discount
In addition to the standard stroke lengths specified in the above table for linear actuators GN 292 any stroke inside the maximum stroke length is available.
Besides the extensive range of tube clamp connectors there are a number of different components for fixing the linear actuators and to build linear actuator connectors.
In order to measure the displacement and positioning of the linear actuator connectors, digital as well as analogue position indicators can be installed and furthermore the guide tube can be provided with a longitudinal scale.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
292-18-120-RL1-SCR
292-30-130-RL1-SCR
292-40-205-RL1-SCR
292-40-255-RL1-SCR
292-50-300-RL1-SCR
292-50-350-RL1-SCR
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length l1 Outside diameter d1

755.24 €

1 Available 5 Days 12018

832.48 €

1 Available 5 Days 13030

1,007.90 €

1 Available 5 Days 20540

1,077.04 €

1 Available 5 Days 25540

1,103.48 €

1 Available 5 Days 30050

1,185.64 €

1 Available 5 Days 35050

Loading...

  1. 1

Basic information

Type RL1, Shaft journal at one end Material SCR, Steel, chrome-plated

Tech Support