• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Locators

Locators
  • Volume Discount
Locators GN 417.1 are matched to the indexing plungers GN 417 and are used to position the indexing pin.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
417.1-4-ST-SW
417.1-5-ST-SW
417.1-6-ST-SW
417.1-8-ST-SW
417.1-10-ST-SW
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bolt diameter d Flange width b1 Actual dimension +0,1 b2 b3 b4 h1 h2 k1 k2 k3 Weight
(kg)

6.44 €

1 Available 7 Days 4224.116.563.3741448.50.010

7.94 €

1 Available 7 Days 5285.12284.39.54.5185120.020

9.98 €

1 Available 7 Days 6326.227.5105.410.55215.516.50.030

12.00 €

1 Available 7 Days 8348.233125.412.56235.5220.050

14.76 €

1 Available 7 Days 103910.23514.56.814.56276230.070

Loading...

  1. 1

Basic information

Material ST, Steel Finish SW, black, textured finish

Tech Support