• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Locking plungers, Plunger protruded

Locking plungers, Plunger protruded
  • Volume Discount
If not operated, the plunger of the locking plungers GN 816 protrudes. To retract, move against the spring force and hold in the end position by turning by 90°.
The shape of the cam curve secures the plunger against accidental operation.
When operating the button (Type AR / ARK), the visible red covering sleeve indicates the locking status: Indexing pin does not protrude.
For the execution with operation with key (Type B / BK) a key is required to move the plunger. In this execution, a cover sleeve provides additional security and safety from unauthorized removal of the locking plunger. The cover sleeve also provides additional protection against malfunction caused by dirt.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
816-6-M12X1,​5-A
816-6-M12X1,​5-AK
816-6-M12X1,​5-AR
816-6-M12X1,​5-ARK
816-6-M12X1,​5-B
816-6-M12X1,​5-BK
816-8-M12X1,​5-A
816-8-M12X1,​5-AK
816-8-M12X1,​5-AR
816-8-M12X1,​5-ARK
816-8-M12X1,​5-B
816-8-M12X1,​5-BK
816-8-M16X1,​5-A
816-8-M16X1,​5-AK
816-8-M16X1,​5-AR
816-8-M16X1,​5-ARK
816-8-M16X1,​5-B
816-8-M16X1,​5-BK
816-10-M16X1,​5-A
816-10-M16X1,​5-AK
816-10-M16X1,​5-AR
816-10-M16X1,​5-ARK
816-10-M16X1,​5-B
816-10-M16X1,​5-BK
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bolt diameter d1
(Ø)
Collet thread d2 Type

22.46 €

1 Available 5 Days 6M 12 x 1,5A, Operation with knob, sleeve black, without lock nut

22.80 €

1 Available Same day

Stock

6M 12 x 1,5AK, Operation with knob, sleeve black, with lock nut

22.46 €

1 Available 5 Days 6M 12 x 1,5AR, Operation with knob, sleeve red, without lock nut

22.80 €

1 Available 5 Days 6M 12 x 1,5ARK, Operation with knob, sleeve red, with lock nut

19.54 €

1 Available 5 Days 6M 12 x 1,5B, Operation with key, sleeve black, without lock nut

19.88 €

1 Available Same day

Stock

6M 12 x 1,5BK, Operation with key, sleeve black, with lock nut

22.20 €

1 Available 5 Days 8M 12 x 1,5A, Operation with knob, sleeve black, without lock nut

22.56 €

1 Available 5 Days 8M 12 x 1,5AK, Operation with knob, sleeve black, with lock nut

22.20 €

1 Available 5 Days 8M 12 x 1,5AR, Operation with knob, sleeve red, without lock nut

22.56 €

1 Available 5 Days 8M 12 x 1,5ARK, Operation with knob, sleeve red, with lock nut

19.28 €

1 Available 5 Days 8M 12 x 1,5B, Operation with key, sleeve black, without lock nut

19.64 €

1 Available 5 Days 8M 12 x 1,5BK, Operation with key, sleeve black, with lock nut

22.90 €

1 Available 5 Days 8M 16 x 1,5A, Operation with knob, sleeve black, without lock nut

23.54 €

1 Available 5 Days 8M 16 x 1,5AK, Operation with knob, sleeve black, with lock nut

22.90 €

1 Available 5 Days 8M 16 x 1,5AR, Operation with knob, sleeve red, without lock nut

23.54 €

1 Available 5 Days 8M 16 x 1,5ARK, Operation with knob, sleeve red, with lock nut

20.76 €

1 Available 5 Days 8M 16 x 1,5B, Operation with key, sleeve black, without lock nut

21.38 €

1 Available 5 Days 8M 16 x 1,5BK, Operation with key, sleeve black, with lock nut

22.56 €

1 Available 5 Days 10M 16 x 1,5A, Operation with knob, sleeve black, without lock nut

23.18 €

1 Available 5 Days 10M 16 x 1,5AK, Operation with knob, sleeve black, with lock nut

22.56 €

1 Available 5 Days 10M 16 x 1,5AR, Operation with knob, sleeve red, without lock nut

23.18 €

1 Available 5 Days 10M 16 x 1,5ARK, Operation with knob, sleeve red, with lock nut

20.38 €

1 Available 5 Days 10M 16 x 1,5B, Operation with key, sleeve black, without lock nut

21.00 €

1 Available 5 Days 10M 16 x 1,5BK, Operation with key, sleeve black, with lock nut

Loading...

  1. 1

Tech Support