Oil drain valves

Oil drain valves
  • Volume Discount
Oil drain valves GN 880 may be used for draining non-pressurised oil. As well conditionally as for vacuum drainage.
The flow volume (l/min.) depends on the viscosity of the medium, the filling quantity and the temperature. Guidance values available on request.
Other features are:
- easy and safe handling
- optimum flow rate
- high pressure resistance (up to 100 bar)
- high temperature resistance (-30 °C to +120 °C, short period up to 180 °C)
- 100 % seal-tight tested

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
880-G1/2-ST-K
880-G1/4-ST-K
880-G1-MS-K
880-G3/4-MS-K
880-G3/8-ST-K
880-M14X1,​5-ST-K
880-M16X1,​5-ST-K
880-M18X1,​5-ST-K
880-M20X1,​5-ST-K
880-M22X1,​5-ST-K
880-M24X1,​5-MS-K
880-M26X1,​5-MS-K
880-M30X1,​5-MS-K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material Thread d1

24.88 €

1 Available 5 Days ST-SteelG 1/2

24.88 €

1 Available 5 Days ST-SteelG 1/4

40.24 €

1 Available 5 Days MS-BrassG 1

32.70 €

1 Available 5 Days MS-BrassG 3/4

24.88 €

1 Available 5 Days ST-SteelG 3/8

24.88 €

1 Available 5 Days ST-SteelM 14 x 1,5

24.88 €

1 Available 5 Days ST-SteelM 16 x 1,5

24.88 €

1 Available 5 Days ST-SteelM 18 x 1,5

24.88 €

1 Available 5 Days ST-SteelM 20 x 1,5

24.88 €

1 Available 5 Days ST-SteelM 22 x 1,5

32.06 €

1 Available 5 Days MS-BrassM 24 x 1,5

31.34 €

1 Available 5 Days MS-BrassM 26 x 1,5

40.24 €

1 Available 5 Days MS-BrassM 30 x 1,5

Loading...

  1. 1

Basic information

Type K, with plastic protective cap and retaining cable

Tech Support