Oil level sight glasses, Aluminium / Plastic

Oil level sight glasses, Aluminium / Plastic
  • Volume Discount
Oil level sight glasses GN 744 in type A use the so called prismatic effect of a cat’s eye to display the oil level unaffected by oil colour or oil viscosity. The advantage of this effect is particularly obvious in the case of under or overfilling or for inspection under unfavourable light conditions.
The seal is housed in a radial groove in the aluminium body and hence cannot be lost. In addition it cannot be extruded when thigtening the sight glass.
Oil level sight glasses GN 744 can also be used on pressurised tanks. Data of pressure an vacuum pressure tests is available.
Assembly instruction:
For mounting on walls of less than 4 mm thickness please use a fixing nut GN 543.1.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
744-7-G1/4-B
744-7-M12X1,​5-B
744-11-G3/8-B
744-11-G3/8-C
744-11-M16X1,​5-B
744-11-M16X1,​5-C
744-14-G1/2-A
744-14-G1/2-B
744-14-G1/2-C
744-14-M20X1,​5-A
744-14-M20X1,​5-B
744-14-M20X1,​5-C
744-18-G3/4-A
744-18-G3/4-B
744-18-G3/4-C
744-18-M26X1,​5-A
744-18-M26X1,​5-B
744-18-M26X1,​5-C
744-18-M27X1,​5-A
744-18-M27X1,​5-B
744-18-M27X1,​5-C
744-24-G1-A
744-24-G1-B
744-24-G1-C
744-24-M33X1,​5-A
744-24-M33X1,​5-B
744-24-M33X1,​5-C
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inch thread d2 Fine thread d2 Window glass d1 Type

6.36 €

1 Available 5 Days G 1/4-7B-without contrast screen (all sizes)

6.36 €

1 Available 5 Days -M 12 x 1,57B-without contrast screen (all sizes)

6.30 €

1 Available 5 Days G 3/8-11B-without contrast screen (all sizes)

6.78 €

1 Available 5 Days G 3/8-11C-with red marking ring (only d°°1°° = 11/14/18/24)

6.30 €

1 Available 5 Days -M 16 x 1,511B-without contrast screen (all sizes)

6.78 €

1 Available 5 Days -M 16 x 1,511C-with red marking ring (only d°°1°° = 11/14/18/24)

6.80 €

1 Available 5 Days G 1/2-14A-with prismatic effect (only d°°1°° = 14/18/24)

6.60 €

1 Available 5 Days G 1/2-14B-without contrast screen (all sizes)

7.18 €

1 Available 5 Days G 1/2-14C-with red marking ring (only d°°1°° = 11/14/18/24)

6.80 €

1 Available 5 Days -M 20 x 1,514A-with prismatic effect (only d°°1°° = 14/18/24)

6.60 €

1 Available 5 Days -M 20 x 1,514B-without contrast screen (all sizes)

7.18 €

1 Available 5 Days -M 20 x 1,514C-with red marking ring (only d°°1°° = 11/14/18/24)

10.38 €

1 Available 5 Days G 3/4-18A-with prismatic effect (only d°°1°° = 14/18/24)

10.30 €

1 Available 5 Days G 3/4-18B-without contrast screen (all sizes)

10.84 €

1 Available 5 Days G 3/4-18C-with red marking ring (only d°°1°° = 11/14/18/24)

10.38 €

1 Available 5 Days -M 26 x 1,518A-with prismatic effect (only d°°1°° = 14/18/24)

10.30 €

1 Available 5 Days -M 26 x 1,518B-without contrast screen (all sizes)

10.84 €

1 Available 5 Days -M 26 x 1,518C-with red marking ring (only d°°1°° = 11/14/18/24)

10.38 €

1 Available 5 Days -M 27 x 1,518A-with prismatic effect (only d°°1°° = 14/18/24)

10.30 €

1 Available 5 Days -M 27 x 1,518B-without contrast screen (all sizes)

10.84 €

1 Available Same day

Stock

-M 27 x 1,518C-with red marking ring (only d°°1°° = 11/14/18/24)

10.06 €

1 Available 5 Days G 1-24A-with prismatic effect (only d°°1°° = 14/18/24)

10.00 €

1 Available 5 Days G 1-24B-without contrast screen (all sizes)

10.58 €

1 Available 5 Days G 1-24C-with red marking ring (only d°°1°° = 11/14/18/24)

10.06 €

1 Available 5 Days -M 33 x 1,524A-with prismatic effect (only d°°1°° = 14/18/24)

10.00 €

1 Available 5 Days -M 33 x 1,524B-without contrast screen (all sizes)

10.58 €

1 Available 5 Days -M 33 x 1,524C-with red marking ring (only d°°1°° = 11/14/18/24)

Loading...

  1. 1

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360