Parallel clamp mountings, Aluminium (474.1-B8-B8-MT)

Parallel clamp mountings, Aluminium 474.1-B8-B8-MT
  • Volume Discount

Product Details:

Manufacturer part number: 474.1-B8-B8-MT

Brand: GANTER

Price: 16.10

Delivery time: 7 Days


Technical Data:

Bore d1: 8 mm

Bore d2: 8 mm

Finish: MT, matte, tumbled finish


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

474.1-B8-B8-MT

Part Number
474.1-B8-B8-MT
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore d1
(mm)
Bore d2
(mm)
Finish

16.10 €

1 Available 7 Days 88MT, matte, tumbled finish

Loading...

  1. 1

This page is Parallel clamp mountings, Aluminium, part number 474.1-B8-B8-MT.
You can find the detail information about specifications and dimensions on part number 474.1-B8-B8-MT.

Variation of this product

Part Number
474.1-B10-B10-ELS
474.1-B10-B10-MT
474.1-B10-B8-ELS
474.1-B10-B8-MT
474.1-B12-B10-ELS
474.1-B12-B10-MT
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Bore d1
(mm)
Bore d2
(mm)
Finish

22.00 €

1 Available 7 Days 1010ELS, anodized black

19.08 €

1 Available 7 Days 1010MT, matte, tumbled finish

22.20 €

1 Available 7 Days 108ELS, anodized black

19.08 €

1 Available 7 Days 108MT, matte, tumbled finish

22.08 €

1 Available 7 Days 1210ELS, anodized black

19.08 €

1 Available 7 Days 1210MT, matte, tumbled finish

Tech Support