• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Pneumatic push-pull toggle clamps with horizontal mounting base

Pneumatic push-pull toggle clamps with horizontal mounting base
  • Volume Discount
The working principle of GN 890 pneumatic push-pull toggle clamps is identical in construction and dimensions to the manual plunger clamp GN 842. To ensure an ex-tended life of the mechanical parts as well as the air cylinder, the operating pressure should not exceed 6 bar.
In addition a lubrication control unit should be mounted in the air in-feed line. The sturdy mounting frame for the cylinder has been designed to avoid the trunions of the cylinder to protruding over the frame.
GN 890 Pneumatic push-pull toggle clamps are also available as from size 360 up as version M (with magnetic piston). In conjunction with a proximity switch (GN 896.1 / GN 896.2) the position of the piston is sensed and the generated signal can be used in sequence control systems.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
890-1100-SP3
890-2100-SP3
890-360-SP3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size

377.84 €

1 Available 4 Days 1100

584.14 €

1 Available 4 Days 2100

300.66 €

1 Available 4 Days 360

Loading...

  1. 1

Basic information

Type SP3, Body in forged steel

Tech Support