Pressed steel handwheels

Pressed steel handwheels
  • Volume Discount
The hub lengths of the pressed steel handwheels GN 227.1 conform to DIN 950.
Pressed steel handwheels GN 227.1 are renowned for their high mechanical strength. They are not affected by shock and knocks.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
227.1-160-B12-SW
227.1-400-K24-SW
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handwheel diameter d1
(Ø)
Bore d2
(mm)
Bore code

20.10 €

1 Available 5 Days 16012B- without keyway

73.78 €

1 Available 4 Days 40024K- with keyway

Loading...

  1. 1

Basic information

Colour SW - black, RAL 9005, textured finish

Tech Support