Protective guide plates

Protective guide plates
  • Volume Discount
GN 120.2 protective guide plates are used in connection with door latches, using the principle of friction. They prevent the latch from causing abrasion, for example to corrosion protection layers on a door frame. They additionally prevent unintended opening, as the latches lock into a small recess in their closed position.
If the d2 positioning tabs are not required they can easily be removed with side cutting pliers, for example.
Latches that can be used together with GN 120.2 protective guide plates:
- Latches GN 115 (not lockable)
- Latches GN 115 (lockable)
- Stainless Steel-Latches GN 115
- Latches with cabinet "U" handel GN 115.7
- Latches with gripping tray GN 115.10

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
120.2-60-4-A-SW
120.2-60-4-B-SW
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type

1.64 €

1 Available 5 Days A-Mounting with countersunk screw

2.74 €

1 Available 5 Days B-Mounting with adhesive pad

Loading...

  1. 1

Basic information

b1 4 Colour SW Outside diameter h 60

Tech Support