Proximity switch for pneumatic fastening clamps size 32, inductive sensor

Proximity switch for pneumatic fastening clamps size 32, inductive sensor
  • Volume Discount
With this proximity switch GN 893.2 power clamps can induce controlled signals whereby the LEDs indicate the operating and switch positions.
The proximity switches can be screwed directly on to the power clamps. The position of the switches can be on either side.
A Plastic intermediate plate and two cap screws M4 are included.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

893.2

Part Number
893.2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

225.80 €

1 Available 5 Days

Loading...

  1. 1

This page is Proximity switch for pneumatic fastening clamps size 32, inductive sensor, part number 893.2.
You can find the detail information about specifications and dimensions on part number 893.2.

Tech Support