Push-pull type toggle clamps, Stainless Steel

Push-pull type toggle clamps, Stainless Steel
  • Volume Discount
Stainless Steel-Push-pull type toggle clamps GN 843.1 can be mounted on a mounting bracket (Type ASW) or directly on the jig.
The center bushing securing method allows the operating handle to be turned to the most favorable position.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GN 843.1 / Stainless Steel / Push-pull Type Toggle Clamps for Push-pull Clamping

Information


GN 843.1 push-pull type toggle clamps can be mounted on a mounting bracket (Type ASW) or directly on the jig.
The center bushing securing method allows the operating handle to be turned to the most favorable position.
GN 843.1 push-pull type toggle clamps replace series GN 843.

see also...
• General information for toggle clamps

How to Order

 
How to order (Stainless Steel)
1Size
2Type
3Material

Specification                                           

• Stainless Steel                                                       NI
 - Parts in sheet metal
  AISI 304
 - other parts
  AISI 303
• All moving parts
 lubricated with special grease
• Hand grip
 High quality, oil resistant, red plastic
 • RoHS compliant

Accessory

• Spindle assemblies 

Dimensions


           
Size
 
FH in N
Holding capacity
a
 
b1
 
b2
 
d1
 
d2
 
d3
 
d4
 
h1
 
h2
 
h3
 
80300024352910M 6M 16 x 1.55.570.538.519
165540032603512M 8M 20 x 1.56.51105022
3407000487547.616M 10M 24 x 28.51467030
 
Size
 
l1
 
l2
 
l3
 
l4
 
l5
 
m1
 
m2
 
m3
 
s
 
t
 
w
Stroke
8071653422222012-41221
1651121045439414113.51951538
34017316285685955192551866
Part Number
843.1-80-AS-NI
843.1-80-ASW-NI
843.1-165-AS-NI
843.1-165-ASW-NI
843.1-340-AS-NI
843.1-340-ASW-NI
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size Type

99.82 €

1 Available 4 Days 80AS, without mounting bracket

122.06 €

1 Available 4 Days 80ASW, with mounting bracket

115.22 €

1 Available 7 Days 165AS, without mounting bracket

139.42 €

1 Available 4 Days 165ASW, with mounting bracket

186.34 €

1 Available 4 Days 340AS, without mounting bracket

217.54 €

1 Available 7 Days 340ASW, with mounting bracket

Loading...

  1. 1

Basic information

Material Stainless Steel

Tech Support