Quick- fit couplings, Steel

Quick- fit couplings, Steel
  • Volume Discount
Quick-fit couplings GN 240 have been designed for the purpose of compensating a radial shaft off-set (x). A typical application is the axial link to a piston rod of a cylinder operating in any type of fixture or system.
The coupling is not designed for the transfer of torque.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
240-M6-A
240-M6-B
240-M8-A
240-M8-B
240-M10-A
240-M10-B
240-M10X1,​25-A
240-M10X1,​25-B
240-M12-A
240-M12-B
240-M12X1,​25-A
240-M12X1,​25-B
240-M16-A
240-M16-B
240-M16X1,​5-A
240-M16X1,​5-B
240-M20-A
240-M20-B
240-M20X1,​5-A
240-M20X1,​5-B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread d Type

53.16 €

1 Available 5 Days M 6A, with male thread

53.18 €

1 Available 5 Days M 6B, with female thread

56.24 €

1 Available 5 Days M 8A, with male thread

56.24 €

1 Available 5 Days M 8B, with female thread

65.98 €

1 Available 5 Days M 10A, with male thread

65.98 €

1 Available 5 Days M 10B, with female thread

65.98 €

1 Available 5 Days M 10 x 1,25A, with male thread

65.98 €

1 Available 5 Days M 10 x 1,25B, with female thread

74.64 €

1 Available 5 Days M 12A, with male thread

74.64 €

1 Available 5 Days M 12B, with female thread

74.64 €

1 Available 5 Days M 12 x 1,25A, with male thread

74.64 €

1 Available 5 Days M 12 x 1,25B, with female thread

90.94 €

1 Available 5 Days M 16A, with male thread

90.94 €

1 Available 5 Days M 16B, with female thread

90.94 €

1 Available 5 Days M 16 x 1,5A, with male thread

90.94 €

1 Available 5 Days M 16 x 1,5B, with female thread

110.28 €

1 Available 5 Days M 20A, with male thread

110.28 €

1 Available 5 Days M 20B, with female thread

110.28 €

1 Available 5 Days M 20 x 1,5A, with male thread

110.28 €

1 Available 5 Days M 20 x 1,5B, with female thread

Loading...

  1. 1

Tech Support