Raw magnets

Raw magnets
  • Volume Discount
Raw magnets GN 55.4 are unshielded block-shaped magnets.
Owing to their vast range of different magnet materials and sizes, they are suitable for virtually universal use. They are mostly attached by gluing.
When used without air gap, individual raw magnets always have lower adhesive forces than a magnet system in which shielding and magnetic return enormously intensify the force acting at the adhesion surface. Depending on the air gap between magnet and mating component, individual raw magnets - unlike magnet systems - can have substantially higher adhesive forces.
In the event that no suitable retaining magnets / magnet systems are available, raw magnets may be used in combination with appropriate holding constructions to build up highly specific magnet systems.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
55.4-ND-7,​5-6-2
55.4-ND-10-7,​5-2
55.4-ND-26-20,​3-5
55.4-ND-33-26,​3-6,​5
55.4-SC-7,​5-4-1,​5
55.4-SC-7,​5-6-2
55.4-SC-10-7,​5-2
55.4-SC-26-20,​3-5
55.4-SC-33-26,​3-6,​5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material Width b
(mm)
Length l
(mm)
Height h
(mm)

1.20 €

10 Available 5 Days ND-NdFeB67.52

1.76 €

10 Available Same day

Stock

ND-NdFeB7.5102

13.98 €

1 Available Same day

Stock

ND-NdFeB20.3265

17.08 €

1 Available 4 Days ND-NdFeB26.3336.5

3.10 €

10 Available Same day

Stock

SC-SmCo47.51.5

3.88 €

5 Available 4 Days SC-SmCo67.52

5.08 €

10 Available Same day

Stock

SC-SmCo7.5102

33.38 €

1 Available Same day

Stock

SC-SmCo20.3265

64.04 €

1 Available Same day

Stock

SC-SmCo26.3336.5

Loading...

  1. 1

Tech Support