• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Retaining magnets with bore

Retaining magnets with bore
  • Volume Discount
Retaining magnets GN 50.4 are a shielded magnetic system.
To ensure that the magnetic properties (adhesive forces) are not impaired, the fixing screws must be made of non-magnetic material (magnetic not conductive).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
50.4-HF-16
50.4-HF-20
50.4-HF-25
50.4-HF-32
50.4-HF-40
50.4-HF-50
50.4-HF-63
50.4-HF-80
50.4-ND-20
50.4-ND-25
50.4-ND-32
50.4-ND-40
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material of the magnet Diameter d/d1
(mm)

2.40 €

1 Available 4 Days HF-Hard ferrite16

2.40 €

1 Available 4 Days HF-Hard ferrite20

2.60 €

1 Available 4 Days HF-Hard ferrite25

2.82 €

1 Available 4 Days HF-Hard ferrite32

4.10 €

1 Available 4 Days HF-Hard ferrite40

4.70 €

1 Available 4 Days HF-Hard ferrite50

8.56 €

1 Available 4 Days HF-Hard ferrite63

16.32 €

1 Available 4 Days HF-Hard ferrite80

5.22 €

1 Available 4 Days ND-NdFeB20

6.92 €

1 Available 4 Days ND-NdFeB25

10.90 €

1 Available 4 Days ND-NdFeB32

15.70 €

1 Available 4 Days ND-NdFeB40

Loading...

  1. 1

Tech Support