Retaining magnets with female thread

Retaining magnets with female thread
  • Volume Discount
Retaining magnets GN 50.2 are a shielded magnetic system.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
50.2-HF-10-M3
50.2-HF-13-M3
50.2-HF-16-M3
50.2-HF-20-M3
50.2-HF-25-M4
50.2-HF-32-M4
50.2-HF-40-M5
50.2-HF-80-M10
50.2-HF-100-M12
50.2-HF-125-M14
50.2-ND-8-4,​5-M3
50.2-ND-10-4,​5-M3
50.2-ND-13-M3
50.2-ND-25-M4
50.2-ND-32-M5
50.2-SC-8-M3
50.2-SC-20-M4
50.2-SC-25-M4
50.2-SC-32-M5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material of the magnet Diameter d/d1
(mm)
Thread d2

2.16 €

1 Available 4 Days HF-Hard ferrite10M 3

2.34 €

1 Available 4 Days HF-Hard ferrite13M 3

2.56 €

1 Available 4 Days HF-Hard ferrite16M 3

2.84 €

1 Available 4 Days HF-Hard ferrite20M 3

3.02 €

1 Available 4 Days HF-Hard ferrite25M 4

3.26 €

1 Available 4 Days HF-Hard ferrite32M 4

4.40 €

1 Available 4 Days HF-Hard ferrite40M 5

17.80 €

1 Available 4 Days HF-Hard ferrite80M 10

42.24 €

1 Available 4 Days HF-Hard ferrite100M 12

122.02 €

1 Available 4 Days HF-Hard ferrite125M 14

2.60 €

1 Available 4 Days ND-NdFeB8M 3

2.92 €

1 Available 4 Days ND-NdFeB10M 3

3.10 €

1 Available 4 Days ND-NdFeB13M 3

8.54 €

1 Available 4 Days ND-NdFeB25M 4

12.16 €

1 Available 4 Days ND-NdFeB32M 5

3.32 €

1 Available 4 Days SC-SmCo8M 3

10.30 €

1 Available 4 Days SC-SmCo20M 4

15.64 €

1 Available 4 Days SC-SmCo25M 4

23.00 €

1 Available 4 Days SC-SmCo32M 5

Loading...

  1. 1

Tech Support