Retaining magnets with female thread

Retaining magnets with female thread
  • Volume Discount
Retaining magnets GN 52.3 are a shielded magnetic system.
For easier handling and/or to avoid demagnetisation, these magnets have an iron plate on their adhesive surface.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
52.3-AN-17-RT
52.3-AN-17-ZB
52.3-AN-21-RT
52.3-AN-21-ZB
52.3-AN-27-RT
52.3-AN-27-ZB
52.3-AN-35-RT
52.3-AN-35-ZB
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
h Finish Diameter d1 Nennhaftkräfte [N] Weight
(g)
t

7.04 €

1 Available 7 Days 16RT1726. 2629.05

6.86 €

1 Available 7 Days 16ZB1726. 2629.05

8.58 €

1 Available 7 Days 19RT2140. 4042.07

8.34 €

1 Available 7 Days 19ZB2140. 4050.07

11.44 €

1 Available 7 Days 25RT2765. 6589.08

11.10 €

1 Available 7 Days 25ZB2765. 6598.08

18.86 €

1 Available 7 Days 30RT35150. 150190.09

18.40 €

1 Available 7 Days 30ZB35150. 150205.09

Loading...

  1. 1

Basic information

Material of the magnet AN. AlNiCo d2 M 6

Tech Support