• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Retaining magnets, smooth finish, Brass

Retaining magnets, smooth finish, Brass
  • Volume Discount
Retaining magnets GN 54.1 are a shielded magnetic system.
The configuration of magnetic and iron poles is known as sandwich magnet system. These retaining magnets deliver ultimate holding power, also with smaller workpieces.
Attachment options include pressing in or gluing in.
* k1 is the maximum dimension by which the retaining magnet can be shortened without losing its properties.
** Mounting these retaining magnets directly in steel components will create a magnetic shortcircuit which reduces the retaining power by as much as 15%. To avoid this effect, the spacings k2 between brass jacket and steel component should be observed. These spacings should also be maintained if the retaining magnet is shortened.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
54.1-ND-6
54.1-ND-8
54.1-ND-10
54.1-ND-13
54.1-ND-16
54.1-ND-20
54.1-ND-25
54.1-ND-32
54.1-SC-6
54.1-SC-8
54.1-SC-10
54.1-SC-13
54.1-SC-16
54.1-SC-20
54.1-SC-25
54.1-SC-32
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material of the magnet Diameter d/d1
(mm)

4.40 €

1 Available 5 Days ND-NdFeB6

4.86 €

1 Available 5 Days ND-NdFeB8

5.64 €

1 Available 5 Days ND-NdFeB10

6.74 €

1 Available 5 Days ND-NdFeB13

8.66 €

1 Available 5 Days ND-NdFeB16

11.56 €

1 Available 5 Days ND-NdFeB20

22.78 €

1 Available 5 Days ND-NdFeB25

40.48 €

1 Available 5 Days ND-NdFeB32

5.08 €

1 Available Same day

Stock

SC-SmCo6

5.86 €

1 Available Same day

Stock

SC-SmCo8

7.16 €

1 Available Same day

Stock

SC-SmCo10

9.40 €

1 Available 5 Days SC-SmCo13

13.16 €

1 Available 5 Days SC-SmCo16

19.86 €

1 Available 5 Days SC-SmCo20

42.48 €

1 Available 5 Days SC-SmCo25

77.26 €

1 Available 5 Days SC-SmCo32

Loading...

  1. 1

Tech Support