Retaining magnets, with 2 female thread, with rubber jacket

Retaining magnets, with 2 female thread, with rubber jacket
  • Volume Discount
Retaining magnets GN 51.6 are a shielded magnetic system with rubber jacket.
The rubber jacket protects sensitive surfaces from being damaged by the magnet and also delivers a higher friction coefficient, resulting in high lateral adhesion forces.
Its dimensions, especially the drill hole spacing m and the thread d2, match the clamp mountings GN 473, GN 477 and GN 480.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
51.6-ND-43-22-M4
51.6-ND-43-27-M5
51.6-ND-57-32-M6
51.6-ND-57-36-M6
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter d1
(Ø)
m Thread d2

15.30 €

1 Available 4 Days 4322M 4

15.16 €

1 Available 4 Days 4327M 5

24.70 €

1 Available 4 Days 5732M 6

24.26 €

1 Available Same day

Stock

5736M 6

Loading...

  1. 1

Basic information

Material of the magnet ND-NdFeB

Tech Support