Retaining magnets, with bore, Stainless Steel

Retaining magnets, with bore, Stainless Steel
  • Volume Discount
Stainless Steel-Retaining magnets GN 50.45 are a shielded magnetic system.
Owing to the lower magnetic conductivity of the stainless steel housing, the adhesive forces are lower than in steel.
To ensure that the magnetic properties (adhesive forces) are not impaired, the fixing screws must be made of non-magnetic material.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
50.45-HF-20
50.45-HF-25
50.45-HF-40
50.45-HF-50
50.45-HF-63
50.45-SC-20
50.45-SC-25
50.45-SC-40
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material of the magnet Diameter d/d1
(mm)

2.94 €

1 Available 4 Days HF-Hard ferrite20

3.14 €

1 Available 4 Days HF-Hard ferrite25

4.76 €

1 Available 4 Days HF-Hard ferrite40

6.66 €

1 Available 4 Days HF-Hard ferrite50

12.32 €

1 Available 4 Days HF-Hard ferrite63

20.04 €

1 Available 4 Days SC-SmCo20

23.76 €

1 Available 4 Days SC-SmCo25

49.20 €

1 Available 4 Days SC-SmCo40

Loading...

  1. 1

Tech Support