• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Retractable handles Plastic / Stainless Steel

Retractable handles Plastic / Stainless Steel
  • Volume Discount
Typical in design are the retractable handles GN 798.5 with their stepped shape consisting of two cylinders giving the operator a better grip, especially when pulling the handle out from its locked position before it can be folded back into the rest position.
Retractable handles GN 798.5 are suitable when the handle must be withdrawn during automatic operations.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
798.5-KT-16
798.5-KT-18
798.5-KT-22
798.5-KT-24
798.5-KT-25
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Ball / Handle diameter d1
(mm)

25.22 €

1 Available Same day

Stock

16

26.36 €

1 Available 4 Days 18

23.02 €

1 Available Same day

Stock

22

24.02 €

1 Available Same day

Stock

24

28.02 €

1 Available 7 Days 25

Loading...

  1. 1

Basic information

Material KT-Plastic

Tech Support