Safety tension levers, Steel

Safety tension levers, Steel

Click on this image to zoom in.

Click on this image to zoom in.

  • Safety tension levers, Steel
  • Safety tension levers, Steel
  • Volume Discount
Safety tension levers GN 312 are used on such applications where a thoughtless or mistaken releasing or re-positioning of the tension lever could lead to an accident.
The lever in its rest position is not connected with the internal spindle and can be rotated unhindered.
The tension lever engages in the serration only after pushing it down, thus allowing clamping or unclamping.
The "freewheel" position is re-established as soon as the handle is released.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
312-21-M6-D
312-21-M6-E
312-21-M8-16-D
312-21-M8-16-E
312-21-M8-20-D
312-21-M8-20-E
312-21-M8-25-D
312-21-M8-25-E
312-21-M8-32-D
312-21-M8-32-E
312-21-M8-40-D
312-21-M8-40-E
312-21-M8-50-D
312-21-M8-50-E
312-21-M8-63-D
312-21-M8-63-E
312-21-M8-D
312-21-M8-E
312-24-M8-D
312-24-M8-E
312-24-M10-20-D
312-24-M10-20-E
312-24-M10-25-D
312-24-M10-25-E
312-24-M10-32-D
312-24-M10-32-E
312-24-M10-40-D
312-24-M10-40-E
312-24-M10-50-D
312-24-M10-50-E
312-24-M10-63-D
312-24-M10-63-E
312-24-M10-80-D
312-24-M10-80-E
312-24-M10-D
312-24-M10-E
312-28-M10-D
312-28-M10-E
312-28-M12-20-D
312-28-M12-20-E
312-28-M12-25-D
312-28-M12-25-E
312-28-M12-32-D
312-28-M12-32-E
312-28-M12-40-D
312-28-M12-40-E
312-28-M12-50-D
312-28-M12-50-E
312-28-M12-63-D
312-28-M12-63-E
312-28-M12-80-D
312-28-M12-80-E
312-28-M12-D
312-28-M12-E
312-33-M12-D
312-33-M12-E
312-33-M16-32-D
312-33-M16-32-E
312-33-M16-40-D
312-33-M16-40-E
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread length l1
(mm)
Diameter d1 Connection thread d2 Type

21.74 €

1 Available 5 Days -21M 6D, straight lever

21.74 €

1 Available 5 Days -21M 6E, angled lever

21.90 €

1 Available 5 Days 1621M 8D, straight lever

21.90 €

1 Available 5 Days 1621M 8E, angled lever

22.10 €

1 Available 5 Days 2021M 8D, straight lever

22.10 €

1 Available 5 Days 2021M 8E, angled lever

22.14 €

1 Available 5 Days 2521M 8D, straight lever

22.14 €

1 Available 5 Days 2521M 8E, angled lever

22.18 €

1 Available 5 Days 3221M 8D, straight lever

22.18 €

1 Available 5 Days 3221M 8E, angled lever

22.36 €

1 Available 5 Days 4021M 8D, straight lever

22.36 €

1 Available 5 Days 4021M 8E, angled lever

22.48 €

1 Available 5 Days 5021M 8D, straight lever

22.48 €

1 Available 5 Days 5021M 8E, angled lever

22.70 €

1 Available 5 Days 6321M 8D, straight lever

22.70 €

1 Available 5 Days 6321M 8E, angled lever

21.74 €

1 Available 5 Days -21M 8D, straight lever

21.74 €

1 Available 5 Days -21M 8E, angled lever

22.66 €

1 Available 5 Days -24M 8D, straight lever

22.66 €

1 Available 5 Days -24M 8E, angled lever

23.06 €

1 Available 5 Days 2024M 10D, straight lever

23.06 €

1 Available 5 Days 2024M 10E, angled lever

23.18 €

1 Available 5 Days 2524M 10D, straight lever

23.18 €

1 Available 5 Days 2524M 10E, angled lever

23.50 €

1 Available 5 Days 3224M 10D, straight lever

23.50 €

1 Available 5 Days 3224M 10E, angled lever

23.40 €

1 Available 5 Days 4024M 10D, straight lever

23.40 €

1 Available 5 Days 4024M 10E, angled lever

23.64 €

1 Available 5 Days 5024M 10D, straight lever

23.64 €

1 Available 5 Days 5024M 10E, angled lever

23.98 €

1 Available 5 Days 6324M 10D, straight lever

23.98 €

1 Available 5 Days 6324M 10E, angled lever

24.28 €

1 Available 5 Days 8024M 10D, straight lever

24.28 €

1 Available 5 Days 8024M 10E, angled lever

22.66 €

1 Available 5 Days -24M 10D, straight lever

22.66 €

1 Available 5 Days -24M 10E, angled lever

24.78 €

1 Available 5 Days -28M 10D, straight lever

24.78 €

1 Available 5 Days -28M 10E, angled lever

25.40 €

1 Available 5 Days 2028M 12D, straight lever

25.40 €

1 Available 5 Days 2028M 12E, angled lever

25.44 €

1 Available 5 Days 2528M 12D, straight lever

25.44 €

1 Available 5 Days 2528M 12E, angled lever

25.64 €

1 Available 5 Days 3228M 12D, straight lever

25.64 €

1 Available 5 Days 3228M 12E, angled lever

25.76 €

1 Available 5 Days 4028M 12D, straight lever

25.76 €

1 Available 5 Days 4028M 12E, angled lever

26.14 €

1 Available 5 Days 5028M 12D, straight lever

26.14 €

1 Available 5 Days 5028M 12E, angled lever

26.44 €

1 Available 5 Days 6328M 12D, straight lever

26.44 €

1 Available 5 Days 6328M 12E, angled lever

26.90 €

1 Available 5 Days 8028M 12D, straight lever

26.90 €

1 Available 5 Days 8028M 12E, angled lever

24.78 €

1 Available 5 Days -28M 12D, straight lever

24.78 €

1 Available 5 Days -28M 12E, angled lever

29.60 €

1 Available 5 Days -33M 12D, straight lever

29.60 €

1 Available 5 Days -33M 12E, angled lever

31.74 €

1 Available 5 Days 3233M 16D, straight lever

31.74 €

1 Available 5 Days 3233M 16E, angled lever

31.84 €

1 Available 5 Days 4033M 16D, straight lever

31.84 €

1 Available 5 Days 4033M 16E, angled lever

Loading...

Tech Support