Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
204-10-M8-N |
204-13-B10-L |
204-13-M10-N |
204-16-B12-L |
204-16-M12-N |
204-20-B16-L |
204-20-M16-N |
204-25-M20-N |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Diameter d1 | Connection thread d2 | Coupling hole d3 | Type | |
---|---|---|---|---|---|---|---|---|
8.26 € | 1 | Available | 5 Days | 10 | M 8 | - | N, Angled lever with threaded bore | |
9.06 € | 1 | Available | 5 Days | 13 | - | B 10 | L, Angled lever with plain bore, Tol. H7 | |
9.06 € | 1 | Available | 5 Days | 13 | M 10 | - | N, Angled lever with threaded bore | |
13.44 € | 1 | Available | 5 Days | 16 | - | B 12 | L, Angled lever with plain bore, Tol. H7 | |
13.44 € | 1 | Available | 5 Days | 16 | M 12 | - | N, Angled lever with threaded bore | |
21.64 € | 1 | Available | 5 Days | 20 | - | B 16 | L, Angled lever with plain bore, Tol. H7 | |
21.64 € | 1 | Available | 5 Days | 20 | M 16 | - | N, Angled lever with threaded bore | |
44.08 € | 1 | Available | 5 Days | 25 | M 20 | - | N, Angled lever with threaded bore |
Loading...
Configure
Basic Attributes
Diameter d1
Connection thread d2
Coupling hole d3
Type
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes