Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
How to order | 1 | d1 |
2 | Side thrust F0 | |
3 | Type |
• | Housing Aluminium |
Blank | |
• | Type SA / SB |
Thrust pin steel, hardened Zinc plated, blue passivated | |
• | Type KA / KB |
Thrust pin Plastic Polyacetal (POM) | |
• | Thrust spring coding |
Force low thrust: grey | |
medium thrust: black | |
high thrust: silver | |
• | Seal rubber |
NBR (Perbunan) | |
• | ISO-Fundamental tolerances |
• | Plastic characteristics |
• | Elastomer characteristics |
• | RoHS compliant |
d1 | Side thrust F0 in N | a1 | a2 | d2 | d3 H8 | h min. | |||
Thrust pin Steel | Plastic | ||||||||
Type SA / SB | Type KA / KB | ||||||||
3 | 10 | 20 | 40 | 10 | 1.5 | 3.5 | 6 | 6 | 7 |
5 | 20 | 50 | 100 | 20 | 2.5 | 5.7 | 10 | 10 | 12 |
6 | 40 | 75 | 150 | 40 | 3 | 7.7 | 10 | 10 | 12 |
8 | 50 | 100 | 200 | 50 | 4 | 8.9 | 12 | 12 | 14 |
10 | 100 | 200 | 300 | 100 | 5 | 10.7 | 16 | 16 | 18 |
d1 | l1 −1 | l2 | l3 −1 | l4 | w | x1 | x2 | Code no. | ||
Mounting tool | ||||||||||
3 | 7 | 4 | 7 | 4 | 0.9 | 1 | 0.75 | GN 715.1-3 | ||
5 | 11 | 6.7 | 11.5 | 6 | 1.6 | 1.7 | 1.3 | GN 715.1-5.6 | ||
6 | 11 | 10.7 | 11.5 | 10 | 1.8 | 1.9 | 1.4 | GN 715.1-5.6 | ||
8 | 13 | 13.9 | 14 | 13 | 2.6 | 2.7 | 2.1 | GN 715.1-8 | ||
10 | 17 | 16.7 | 18 | 16 | 3.2 | 3.4 | 2.7 | GN 715.1-10 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outside diameter d1 | Type | Side thrust force | |
---|---|---|---|---|---|---|---|
5.88 € | 1 | Available | 7 Days | 3 | KA, Thrust pin technopolymer, without seal | 10, 10 | |
8.58 € | 1 | Available | 4 Days | 3 | KB, Thrust pin technopolymer, with seal | 10, 10 | |
5.96 € | 1 | Available | 7 Days | 3 | SA, Thrust pin steel, without seal | 10, 10 | |
8.90 € | 1 | Available |
Same day
Stock | 3 | SB, Thrust pin steel, with seal | 10, 10 | |
5.96 € | 1 | Available | 4 Days | 3 | SA, Thrust pin steel, without seal | 20, 20 | |
8.78 € | 1 | Available |
Same day
Stock | 3 | SB, Thrust pin steel, with seal | 20, 20 | |
5.96 € | 1 | Available |
Same day
Stock | 3 | SA, Thrust pin steel, without seal | 40, 40 | |
8.80 € | 1 | Available | 4 Days | 3 | SB, Thrust pin steel, with seal | 40, 40 | |
6.36 € | 1 | Available |
Same day
Stock | 5 | KA, Thrust pin technopolymer, without seal | 20, 20 | |
9.14 € | 1 | Available | 7 Days | 5 | KB, Thrust pin technopolymer, with seal | 20, 20 | |
6.56 € | 1 | Available |
Same day
Stock | 5 | SA, Thrust pin steel, without seal | 20, 20 | |
9.26 € | 1 | Available | 7 Days | 5 | SB, Thrust pin steel, with seal | 20, 20 | |
6.56 € | 1 | Available | 4 Days | 5 | SA, Thrust pin steel, without seal | 50, 50 | |
9.36 € | 1 | Available |
Same day
Stock | 5 | SB, Thrust pin steel, with seal | 50, 50 | |
6.50 € | 1 | Available |
Same day
Stock | 5 | SA, Thrust pin steel, without seal | 100, 100 | |
9.26 € | 1 | Available |
Same day
Stock | 5 | SB, Thrust pin steel, with seal | 100, 100 | |
6.86 € | 1 | Available | 7 Days | 6 | KA, Thrust pin technopolymer, without seal | 40, 40 | |
9.64 € | 1 | Available |
Same day
Stock | 6 | KB, Thrust pin technopolymer, with seal | 40, 40 | |
7.06 € | 1 | Available | 7 Days | 6 | SA, Thrust pin steel, without seal | 40, 40 | |
9.68 € | 1 | Available | 7 Days | 6 | SB, Thrust pin steel, with seal | 40, 40 | |
7.06 € | 1 | Available |
Same day
Stock | 6 | SA, Thrust pin steel, without seal | 75, 75 | |
9.78 € | 1 | Available |
Same day
Stock | 6 | SB, Thrust pin steel, with seal | 75, 75 | |
7.08 € | 1 | Available | 7 Days | 6 | SA, Thrust pin steel, without seal | 150, 150 | |
9.78 € | 1 | Available |
Same day
Stock | 6 | SB, Thrust pin steel, with seal | 150, 150 | |
7.44 € | 1 | Available | 4 Days | 8 | KA, Thrust pin technopolymer, without seal | 50, 50 | |
10.30 € | 1 | Available | 8 Days | 8 | KB, Thrust pin technopolymer, with seal | 50, 50 | |
7.76 € | 1 | Available |
Same day
Stock | 8 | SA, Thrust pin steel, without seal | 50, 50 | |
10.44 € | 1 | Available |
Same day
Stock | 8 | SB, Thrust pin steel, with seal | 50, 50 | |
7.76 € | 1 | Available |
Same day
Stock | 8 | SA, Thrust pin steel, without seal | 100, 100 | |
10.44 € | 1 | Available |
Same day
Stock | 8 | SB, Thrust pin steel, with seal | 100, 100 | |
7.76 € | 1 | Available |
Same day
Stock | 8 | SA, Thrust pin steel, without seal | 200, 200 | |
10.44 € | 1 | Available |
Same day
Stock | 8 | SB, Thrust pin steel, with seal | 200, 200 | |
8.48 € | 1 | Available |
Same day
Stock | 10 | KA, Thrust pin technopolymer, without seal | 100, 100 | |
11.40 € | 1 | Available | 7 Days | 10 | KB, Thrust pin technopolymer, with seal | 100, 100 | |
8.76 € | 1 | Available | 4 Days | 10 | SA, Thrust pin steel, without seal | 100, 100 | |
11.56 € | 1 | Available |
Same day
Stock | 10 | SB, Thrust pin steel, with seal | 100, 100 | |
8.76 € | 1 | Available |
Same day
Stock | 10 | SA, Thrust pin steel, without seal | 200, 200 | |
11.56 € | 1 | Available | 4 Days | 10 | SB, Thrust pin steel, with seal | 200, 200 | |
8.76 € | 1 | Available |
Same day
Stock | 10 | SA, Thrust pin steel, without seal | 300, 300 | |
11.56 € | 1 | Available |
Same day
Stock | 10 | SB, Thrust pin steel, with seal | 300, 300 |
Loading...
Configure
Stock
Basic Attributes
Outside diameter d1
Type
Side thrust force
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes