Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
How to order | 1 | d1 |
2 | Material |
d1 | d2 | d3 | d4 | b | h | Code no. C-Spanner |
M 12 x 1,5 | 28 | 23 | M 4 | 5 | 6 | DIN 1810-A25-28 |
M 14 x 1,5 | 30 | 25 | M 4 | 5 | 7 | DIN 1810-A30-32 |
M 16 x 1,5 | 32 | 27 | M 5 | 5 | 7 | DIN 1810-A30-32 |
M 18 x 1,5 | 34 | 28 | M 5 | 6 | 8 | DIN 1810-A34-36 |
M 20 x 1,5 | 36 | 30 | M 5 | 6 | 8 | DIN 1810-A34-36 |
M 22 x 1,5 | 40 | 34 | M 5 | 6 | 9 | DIN 1810-A40-42 |
M 24 x 1,5 | 42 | 36 | M 5 | 6 | 9 | DIN 1810-A40-42 |
M 30 x 1,5 | 50 | 43 | M 5 | 7 | 10 | DIN 1810-A45-50 |
M 35 x 1,5 | 55 | 48 | M 6 | 7 | 11 | DIN 1810-A52-55 |
M 40 x 1,5 | 62 | 54 | M 8 | 8 | 12 | DIN 1810-A58-62 |
Part Number
|
---|
1804.2-M12X1,5-ST |
1804.2-M14X1,5-ST |
1804.2-M16X1,5-ST |
1804.2-M18X1,5-ST |
1804.2-M20X1,5-ST |
1804.2-M22X1,5-ST |
1804.2-M24X1,5-ST |
1804.2-M30X1,5-ST |
1804.2-M35X1,5-ST |
1804.2-M40X1,5-ST |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Thread d1 | |
---|---|---|---|---|---|
22.94 € | 1 | Available | 4 Days | M 12 x 1,5 | |
23.18 € | 1 | Available | 8 Days | M 14 x 1,5 | |
23.50 € | 1 | Available |
Same day
Stock | M 16 x 1,5 | |
24.64 € | 1 | Available | 7 Days | M 18 x 1,5 | |
26.74 € | 1 | Available | 9 Days | M 20 x 1,5 | |
26.60 € | 1 | Available |
Same day
Stock | M 22 x 1,5 | |
26.56 € | 1 | Available |
Same day
Stock | M 24 x 1,5 | |
30.18 € | 1 | Available | 7 Days | M 30 x 1,5 | |
33.04 € | 1 | Available |
Same day
Stock | M 35 x 1,5 | |
36.14 € | 1 | Available | 4 Days | M 40 x 1,5 |
Loading...
Material | St-Steel |
---|
Configure
Stock
Basic Attributes
Thread d1
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes