Spherical levelling washers, Steel

Spherical levelling washers, Steel
  • Volume Discount
Spherical levelling washers GN 350.3 have been designed to match the levelling sets GN 350, GN 350.1, GN 350.2 and GN 350.5.
The two spherical washers are used together „undetachably“.
The load bearing capacity of these spherical washers is relatively high. This is not only due to the material quality but also to the matched sphere of the concave „pan“.
Furthermore it is recommended using high-strength washers for bridging d2.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GN 350.3 Steel / Spherical Levelling Washers

Information


Spherical levelling washers GN 350.3 have been designed to match the levelling sets GN 350, GN 350.1, GN 350.2 and GN 350.5.
The two spherical washers are used together "undetachably".
The load bearing capacity of these spherical washers is relatively high. This is not only due to the material quality but also to the matched sphere of the concave "pan".
Furthermore it is recommended using high-strength washers for bridging d2.

see also...
• Levelling sets GN 350 (long version)
• Levelling sets GN 350.1 (short version)
• Levelling sets GN 350.2 (with spherical washer)
• Levelling sets GN 350.5 (with spherical washer)

How to Order

How to order
1d1
2Material

Specification                         

• Steel, 1.7225 (42 CrMo 4 V)            ST
  Zinc plated, blue passivated
• RoHS compliant

Dimensions

 
d1d2d3hfor threaded bolt upStatic load F in kN
  Minimum dimension to max.Steel
258.5158M 840
32132010M 1065
45203012.5M 16120
58293816M 24210
70364820M 30330
80446120M 36495
105587825M 48920
Part Number
350.3-25-ST
350.3-32-ST
350.3-45-ST
350.3-58-ST
350.3-70-ST
350.3-80-ST
350.3-105-ST
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Diameter d1

17.74 €

1 Available 5 Days 25

21.94 €

1 Available 5 Days 32

30.10 €

1 Available 4 Days 45

49.24 €

1 Available 5 Days 58

68.20 €

1 Available 5 Days 70

88.88 €

1 Available 5 Days 80

156.98 €

1 Available 5 Days 105

Loading...

  1. 1

Basic information

Material ST-Steel

Tech Support