Spring latches

Spring latches
  • Volume Discount
The plunger of spring latches GN 416 is operated by an axial pulling of the latch lever. This kind of operation from the top side is advantageous in certain installation situations.
The pins of Type S spring latches are engaged in the housing to prevent rotation, and therefore lock in the starting position but not the retracted position. Types R1 and L1 spring latches offer a locking function in the starting as well as in the retracted position, preventing an unintentional operation. A lock notch holds the latch lever in both positions.
The adjustment range is designed in such a way that ISO 7092 washers can be used within the adjustment slot in the housing.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
416-6-38-L1
416-6-38-R1
416-6-38-S
416-8-38-L1
416-8-38-R1
416-8-38-S
416-8-46-L1
416-8-46-R1
416-8-46-S
416-10-38-L1
416-10-38-R1
416-10-38-S
416-10-46-L1
416-10-46-R1
416-10-46-S
416-12-46-L1
416-12-46-R1
416-12-46-S
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bolt diameter d Flange width b1 Type

7.54 €

1 Available Same day

Stock

638L1-Locking / Rest position, via counterclockwise rotation

7.54 €

1 Available Same day

Stock

638R1-Locking / Rest position, via clockwise rotation

7.56 €

1 Available Same day

Stock

638S-without locking, without rest position

7.20 €

1 Available 4 Days 838L1-Locking / Rest position, via counterclockwise rotation

7.20 €

1 Available 4 Days 838R1-Locking / Rest position, via clockwise rotation

7.24 €

1 Available Same day

Stock

838S-without locking, without rest position

10.20 €

1 Available Same day

Stock

846L1-Locking / Rest position, via counterclockwise rotation

10.20 €

1 Available 4 Days 846R1-Locking / Rest position, via clockwise rotation

10.20 €

1 Available Same day

Stock

846S-without locking, without rest position

7.82 €

1 Available 4 Days 1038L1-Locking / Rest position, via counterclockwise rotation

7.82 €

1 Available 4 Days 1038R1-Locking / Rest position, via clockwise rotation

7.88 €

1 Available Same day

Stock

1038S-without locking, without rest position

9.40 €

1 Available 7 Days 1046L1-Locking / Rest position, via counterclockwise rotation

9.40 €

1 Available Same day

Stock

1046R1-Locking / Rest position, via clockwise rotation

9.40 €

1 Available Same day

Stock

1046S-without locking, without rest position

9.52 €

1 Available Same day

Stock

1246L1-Locking / Rest position, via counterclockwise rotation

9.52 €

1 Available Same day

Stock

1246R1-Locking / Rest position, via clockwise rotation

9.52 €

1 Available Same day

Stock

1246S-without locking, without rest position

Loading...

  1. 1

Tech Support