• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Spring plungers with bolt, Steel

Spring plungers with bolt, Steel
  • Volume Discount
Spring plungers GN 616 are used as detents as well as for push-on and push-off applications and ejectors.
The slot on the plunger side is provided for blind hole applications. A special screw driver GN 616.5-... is available (see table).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
616-M3-S
616-M4-K
616-M4-S
616-M5-K
616-M5-S
616-M5-SS
616-M6-K
616-M6-S
616-M6-SS
616-M8-K
616-M8-S
616-M8-SS
616-M10-K
616-M10-S
616-M10-SS
616-M12-K
616-M12-S
616-M12-SS
616-M16-K
616-M16-S
616-M16-SS
616-M20-S
616-M20-SS
616-M24-S
616-M24-SS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread d1 Type

4.90 €

1 Available Same day

Stock

M 3S, Steel bolt, with standard spring load

3.90 €

1 Available 4 Days M 4K, plastic bolt, with standard spring load

3.46 €

1 Available 4 Days M 4S, Steel bolt, with standard spring load

3.64 €

1 Available Same day

Stock

M 5K, plastic bolt, with standard spring load

3.18 €

1 Available 7 Days M 5S, Steel bolt, with standard spring load

3.60 €

1 Available 4 Days M 5SS, Steel bolt, with high spring load

3.70 €

1 Available Same day

Stock

M 6K, plastic bolt, with standard spring load

3.20 €

1 Available 4 Days M 6S, Steel bolt, with standard spring load

3.70 €

1 Available 4 Days M 6SS, Steel bolt, with high spring load

4.46 €

1 Available Same day

Stock

M 8K, plastic bolt, with standard spring load

3.90 €

1 Available 4 Days M 8S, Steel bolt, with standard spring load

4.38 €

1 Available 4 Days M 8SS, Steel bolt, with high spring load

5.28 €

1 Available Same day

Stock

M 10K, plastic bolt, with standard spring load

4.46 €

1 Available 4 Days M 10S, Steel bolt, with standard spring load

4.80 €

1 Available Same day

Stock

M 10SS, Steel bolt, with high spring load

6.54 €

1 Available Same day

Stock

M 12K, plastic bolt, with standard spring load

5.86 €

1 Available Same day

Stock

M 12S, Steel bolt, with standard spring load

6.64 €

1 Available 7 Days M 12SS, Steel bolt, with high spring load

8.94 €

1 Available Same day

Stock

M 16K, plastic bolt, with standard spring load

8.06 €

1 Available Same day

Stock

M 16S, Steel bolt, with standard spring load

8.90 €

1 Available Same day

Stock

M 16SS, Steel bolt, with high spring load

13.54 €

1 Available Same day

Stock

M 20S, Steel bolt, with standard spring load

14.36 €

1 Available Same day

Stock

M 20SS, Steel bolt, with high spring load

19.00 €

1 Available Same day

Stock

M 24S, Steel bolt, with standard spring load

20.90 €

1 Available Same day

Stock

M 24SS, Steel bolt, with high spring load

Loading...

  1. 1

Tech Support