Spring plungers with internal hexagon, Steel / Stainless Steel

Spring plungers with internal hexagon, Steel / Stainless Steel
  • Volume Discount
Spring plungers with internal hexagon, Steel / Stainless Steel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GN 615.3 Steel / Stainless Steel / Spring Plungers with Ball, with Internal Hexagon

Information


The PFB patch is a jamming thread locking (Polyamide patch). The coating for type K or KN (standard spring load) is indicated blue, for type KS or KSN (high spring load) green. For this type of thread locking a relatively high torque is required. Therefore this version with internal hexagon is more preferable than the version with slot (GN 615).
MVK (Micro encapsulation) is a gluing thread locking (indicated red).

see also...
• More information to thread lockings

How to Order

How to order (without thread locking)
1d1
2Type
 
How to order (with thread locking)
1d1
2Type
3Thread locking

Specification

PFB MVK • Type K / KS
 - Steel, blackened
 - Ball hardened
• Type KN / KSN
 - Stainless Steel AISI 303 / 420C
 - Ball hardened
• Marking of Type KS / KSN:
 Housing with 2 longitudinal markings
• Thread lockings (optional)
 - Polyamide patch
  Type K/KS M 3 ... M16
  Type K*/KS* M20 ... M24
  Type KN/KSN M 3 ... M16
  Type KN*/KSN* M20 ... M24
 - Micro encapsulation*
• RoHS compliant
 

Dimensions

d1
 
d2
 
l ±0.1
 
w
 
A/F
 
Spring load in N ≈
standard (type K / KN)
Spring load in N ≈
high (Type KS / KSN)
Type K
Type KN
Type KS
Type KSN
  Compression
 
 initial
 
end
 
initial
 
end
 
M 3-1.580.41.534.5--
M 4-2.5120.828.514--
M 5M 53140.92.58141522
M 6M 63.5151311181928
M 8M 84.5181.5418313662
M 10M 1062325244557104
M 12M 128262.56264961110
M 16M 1610333.58418668142
M 20M 2012434.5105611184166
M 24M 2415485.51281151127237
* not available from stock, requires a minimum order quantity
Part Number
615.3-M3-K
615.3-M3-KN
615.3-M4-K
615.3-M4-KN
615.3-M5-K
615.3-M5-KN
615.3-M5-KS
615.3-M5-KSN
615.3-M6-K
615.3-M6-KN
615.3-M6-KS
615.3-M6-KSN
615.3-M8-K
615.3-M8-KN
615.3-M8-KS
615.3-M8-KSN
615.3-M10-K
615.3-M10-KN
615.3-M10-KS
615.3-M10-KSN
615.3-M12-K
615.3-M12-KN
615.3-M12-KS
615.3-M12-KSN
615.3-M16-K
615.3-M16-KN
615.3-M16-KS
615.3-M16-KSN
615.3-M20-K
615.3-M20-KN
615.3-M20-KS
615.3-M20-KSN
615.3-M24-K
615.3-M24-KN
615.3-M24-KS
615.3-M24-KSN
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread d1 Type

2.50 €

1 Available 4 Days M 3K, Steel, standard spring load

4.64 €

1 Available 4 Days M 3KN, Stainless Steel, standard spring load

2.04 €

1 Available 7 Days M 4K, Steel, standard spring load

3.86 €

1 Available Same day

Stock

M 4KN, Stainless Steel, standard spring load

2.04 €

1 Available Same day

Stock

M 5K, Steel, standard spring load

3.86 €

1 Available 4 Days M 5KN, Stainless Steel, standard spring load

2.86 €

1 Available Same day

Stock

M 5KS, Steel, high spring load

7.44 €

1 Available 4 Days M 5KSN, Stainless Steel, high spring load

2.04 €

1 Available 7 Days M 6K, Steel, standard spring load

3.86 €

1 Available 7 Days M 6KN, Stainless Steel, standard spring load

2.86 €

1 Available 4 Days M 6KS, Steel, high spring load

7.44 €

1 Available 4 Days M 6KSN, Stainless Steel, high spring load

2.48 €

1 Available 7 Days M 8K, Steel, standard spring load

5.08 €

1 Available 4 Days M 8KN, Stainless Steel, standard spring load

3.70 €

1 Available Same day

Stock

M 8KS, Steel, high spring load

8.10 €

1 Available 4 Days M 8KSN, Stainless Steel, high spring load

2.96 €

1 Available 7 Days M 10K, Steel, standard spring load

6.10 €

1 Available 4 Days M 10KN, Stainless Steel, standard spring load

3.98 €

1 Available 7 Days M 10KS, Steel, high spring load

9.30 €

1 Available Same day

Stock

M 10KSN, Stainless Steel, high spring load

3.80 €

1 Available 4 Days M 12K, Steel, standard spring load

7.66 €

1 Available 4 Days M 12KN, Stainless Steel, standard spring load

5.46 €

1 Available Same day

Stock

M 12KS, Steel, high spring load

12.58 €

1 Available 4 Days M 12KSN, Stainless Steel, high spring load

6.54 €

1 Available Same day

Stock

M 16K, Steel, standard spring load

13.26 €

1 Available Same day

Stock

M 16KN, Stainless Steel, standard spring load

7.60 €

1 Available Same day

Stock

M 16KS, Steel, high spring load

19.04 €

1 Available Same day

Stock

M 16KSN, Stainless Steel, high spring load

9.34 €

1 Available Same day

Stock

M 20K, Steel, standard spring load

22.40 €

1 Available Same day

Stock

M 20KN, Stainless Steel, standard spring load

11.46 €

1 Available Same day

Stock

M 20KS, Steel, high spring load

24.50 €

1 Available Same day

Stock

M 20KSN, Stainless Steel, high spring load

15.30 €

1 Available Same day

Stock

M 24K, Steel, standard spring load

36.64 €

1 Available 4 Days M 24KN, Stainless Steel, standard spring load

17.20 €

1 Available Same day

Stock

M 24KS, Steel, high spring load

39.26 €

1 Available Same day

Stock

M 24KSN, Stainless Steel, high spring load

Loading...

  1. 1

Tech Support