Spring plungers, press on type

Spring plungers, press on type
  • Volume Discount
Spring plungers GN 614 are used as detents as well as for push-on and push-off applications and ejectors.
A tolerance of H7 for the location hole of d1 is recommended.
Due to different production methods, the dimensions l2 and l3 are different.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GN 614 / Spring Plungers, Press On Type, with Ball

Information


Spring plungers GN 614 are used as detents as well as for push-on and push-off applications and ejectors.
A tolerance of H7 for the location hole of d1 is recommended.
Due to different production methods, the dimensions l2 and l3 are different.

see also...
• Stainless Steel-Spring plungers GN 614.3 (with ball, without thread)
• Spring plungers GN 614.2 (Press on type, ball double ended)

How to Order

How to order
1d1
2Material

Specification

NI MS KU KD • Housing and ball Stainless Steel
 - AISI 305 / 420C
 - Housing sheet-metal
 - Ball hardened
• Housing brass
 - turned
 - Ball
  Stainless Steel AISI 420C, hardened
• Housing plastic (Polyacetal POM)
 - temperature resistant up to 50 °C
 - Ball
  Stainless Steel AISI 420C, hardened
• Housing and ball plastic
 (Polyacetal POM)
 temperature resistant up to 50 °C
• Spring
 Stainless Steel AISI 631
• Stainless Steel characteristics
• Plastic characteristics
• RoHS compliant

Dimensions

               
d1 +0.1d2d3l1l2l3 ±0.1w CompressionSpring load in N ≈
NIKDMSNIKU NIKUNIMSNIMSSpecification NI / MSSpecification KU / KD
KU  MSKD MSKD KU KUinitialendinitialend
         KD KD    
3-32.423.5440.750.60.70.61.83.51.73.6
444334.6550.9110.82.562.56.5
555445.6660.911.4136.54.59
666556.577111.81.65.511.56.513
8886.56.58.5991.112.41.9712.5818
1010-8.58111313.51.51.53.32.48.518.51223
1212-10101316162.31.543.31226.51325
Part Number
614-3-KU
614-3-MS
614-3-NI
614-4-KD
614-4-KU
614-4-MS
614-4-NI
614-5-KD
614-5-KU
614-5-MS
614-5-NI
614-6-KD
614-6-KU
614-6-MS
614-6-NI
614-8-KD
614-8-KU
614-8-MS
614-8-NI
614-10-KD
614-10-KU
614-10-NI
614-12-KD
614-12-KU
614-12-NI
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Diameter d1 Material

1.06 €

1 Available 4 Days 3KU, Plastic Housing and Stainless Ball

3.98 €

1 Available 4 Days 3MS, Brass

1.50 €

1 Available Same day

Stock

3NI, Stainless Steel

1.20 €

1 Available 7 Days 4KD, Plastic Housing and Ball

0.86 €

1 Available 7 Days 4KU, Plastic Housing and Stainless Ball

2.38 €

1 Available 4 Days 4MS, Brass

1.24 €

1 Available Same day

Stock

4NI, Stainless Steel

1.24 €

1 Available 7 Days 5KD, Plastic Housing and Ball

0.96 €

1 Available 7 Days 5KU, Plastic Housing and Stainless Ball

2.48 €

1 Available 4 Days 5MS, Brass

1.34 €

1 Available Same day

Stock

5NI, Stainless Steel

1.14 €

1 Available 7 Days 6KD, Plastic Housing and Ball

0.96 €

1 Available Same day

Stock

6KU, Plastic Housing and Stainless Ball

2.60 €

1 Available 4 Days 6MS, Brass

1.30 €

1 Available Same day

Stock

6NI, Stainless Steel

1.44 €

1 Available Same day

Stock

8KD, Plastic Housing and Ball

1.06 €

1 Available Same day

Stock

8KU, Plastic Housing and Stainless Ball

3.00 €

1 Available Same day

Stock

8MS, Brass

1.76 €

1 Available 7 Days 8NI, Stainless Steel

2.40 €

1 Available Same day

Stock

10KD, Plastic Housing and Ball

2.08 €

1 Available 4 Days 10KU, Plastic Housing and Stainless Ball

2.46 €

1 Available 4 Days 10NI, Stainless Steel

3.26 €

1 Available 4 Days 12KD, Plastic Housing and Ball

2.68 €

1 Available Same day

Stock

12KU, Plastic Housing and Stainless Ball

3.06 €

1 Available Same day

Stock

12NI, Stainless Steel

Loading...

  1. 1

Tech Support