Spring plungers, with slot, Steel / Stainless Steel

Spring plungers, with slot, Steel / Stainless Steel
  • Volume Discount
Spring plungers GN 615 are used as detents as well as for push-on and push-off applications and ejectors.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GN 615 Steel / Stainless Steel / Spring Plungers with Ball, with Slot

Information


Spring plungers GN 615 are used as detents as well as for push-on and push-off applications and ejectors.

see also...
• Plastic-Spring plungers GN 615.2 (with ball, with slot)

How to Order

How to order (Steel)
1d1
2Type
 
How to order (Stainless Steel)
1d1
2Type

Specification

• Type K / KS
 - Housing Steel, blackened
 - Ball Steel, 1.3505, hardened
• Type KN / KSN
 - Housing
   Stainless Steel AISI 303
 - Ball
   Stainless Steel AISI 420C, hardened
• Spring
 Stainless Steel AISI 631
• Marking of type KS / KSN:
 Housing with 2 longitudinal markings
• Stainless Steel characteristics
• RoHS compliant

Dimensions

         
d1d2l ±0.1wSpring load in N ≈Spring load in N ≈ 
Type KType KNType KS  Compressionstandard (Type K / KN)high (Type KS / KSN)
  Type KSN   initialendinitialend
-M 2-140.30.81.5--
M 3M 3-1.570.434.5--
M 4M 4-2.590.8614.5--
M 5M 5M 53120.98141522
M 6M 6M 63.514111181928
M 8M 8M 84.5161.518313662
M 10M 10M 106192244557104
M 12M 12M 128222.5264961110
M 16M 16M 1610243.5418668142
M 20M 20M 2012304.55611184166
M 24M 24M 2415345.581151127237
Part Number
615-M3-K
615-M3-KN
615-M4-K
615-M4-KN
615-M5-K
615-M5-KN
615-M5-KS
615-M5-KSN
615-M6-K
615-M6-KN
615-M6-KS
615-M6-KSN
615-M8-K
615-M8-KN
615-M8-KS
615-M8-KSN
615-M10-K
615-M10-KN
615-M10-KS
615-M10-KSN
615-M12-K
615-M12-KN
615-M12-KS
615-M12-KSN
615-M16-K
615-M16-KN
615-M16-KS
615-M16-KSN
615-M20-K
615-M20-KN
615-M20-KS
615-M20-KSN
615-M24-K
615-M24-KN
615-M24-KS
615-M24-KSN
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread d1 Type d2 l w Spring load, standard, initial
(N)
Form Weight
(kg)

1.60 €

1 Available Same day

Stock

M 3K, Steel, standard spring load------

4.24 €

1 Available 7 Days M 3KN, Stainless Steel, standard spring load------

1.26 €

1 Available 7 Days M 4K, Steel, standard spring load------

3.74 €

1 Available 4 Days M 4KN, Stainless Steel, standard spring load------

1.24 €

1 Available 4 Days M 5K, Steel, standard spring load------

3.76 €

1 Available Same day

Stock

M 5KN, Stainless Steel, standard spring load------

1.50 €

1 Available 4 Days M 5KS, Steel, high spring load------

4.28 €

1 Available Same day

Stock

M 5KSN, Stainless Steel, high spring load------

1.26 €

1 Available Same day

Stock

M 6K, Steel, standard spring load------

3.76 €

1 Available Same day

Stock

M 6KN, Stainless Steel, standard spring load------

1.46 €

1 Available 4 Days M 6KS, Steel, high spring load------

4.34 €

1 Available Same day

Stock

M 6KSN, Stainless Steel, high spring load------

1.70 €

1 Available 7 Days M 8K, Steel, standard spring load------

4.80 €

1 Available Same day

Stock

M 8KN, Stainless Steel, standard spring load------

2.08 €

1 Available 4 Days M 8KS, Steel, high spring load------

5.38 €

1 Available Same day

Stock

M 8KSN, Stainless Steel, high spring load------

1.90 €

1 Available 7 Days M 10K, Steel, standard spring load------

5.88 €

1 Available Same day

Stock

M 10KN, Stainless Steel, standard spring load------

2.26 €

1 Available Same day

Stock

M 10KS, Steel, high spring load------

6.36 €

1 Available Same day

Stock

M 10KSN, Stainless Steel, high spring load------

2.90 €

1 Available 7 Days M 12K, Steel, standard spring load------

7.30 €

1 Available Same day

Stock

M 12KN, Stainless Steel, standard spring load------

3.36 €

1 Available Same day

Stock

M 12KS, Steel, high spring load------

8.14 €

1 Available Same day

Stock

M 12KSN, Stainless Steel, high spring load------

4.76 €

1 Available Same day

Stock

M 16K, Steel, standard spring load------

9.30 €

1 Available Same day

Stock

M 16KN, Stainless Steel, standard spring load------

5.04 €

1 Available 4 Days M 16KS, Steel, high spring load------

10.36 €

1 Available 4 Days M 16KSN, Stainless Steel, high spring load------

7.44 €

1 Available 4 Days M 20K, Steel, standard spring load------

12.90 €

1 Available Same day

Stock

M 20KN, Stainless Steel, standard spring load------

8.40 €

1 Available Same day

Stock

M 20KS, Steel, high spring load------

14.48 €

1 Available Same day

Stock

M 20KSN, Stainless Steel, high spring load------

12.64 €

1 Available Same day

Stock

M 24K, Steel, standard spring load------

22.90 €

1 Available Same day

Stock

M 24KN, Stainless Steel, standard spring load------

13.18 €

1 Available Same day

Stock

M 24KS, Steel, high spring load------

23.30 €

1 Available Same day

Stock

M 24KSN, Stainless Steel, high spring load------

Loading...

  1. 1

Tech Support