Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Thread diameter d1 | Length l1 | Width b | |
---|---|---|---|---|---|---|---|
1.64 € | 1 | Available |
Same day
Stock | 4 | 56 | 21 | |
2.36 € | 1 | Available | 4 Days | 4 | 70 | 21 | |
6.36 € | 1 | Available | 4 Days | 4 | 103 | 21 | |
6.76 € | 1 | Available | 4 Days | 4 | 153 | 21 | |
6.80 € | 1 | Available |
Same day
Stock | 4 | 203 | 21 | |
1.90 € | 1 | Available | 6 Days | 6 | 78 | 32 | |
2.84 € | 1 | Available | 6 Days | 6 | 110 | 32 | |
7.54 € | 1 | Available |
Same day
Stock | 6 | 130 | 32 | |
7.76 € | 1 | Available |
Same day
Stock | 6 | 155 | 32 | |
8.48 € | 1 | Available |
Same day
Stock | 6 | 205 | 32 | |
4.00 € | 1 | Available | 6 Days | 8 | 111 | 38 | |
9.90 € | 1 | Available |
Same day
Stock | 8 | 127 | 38 | |
5.90 € | 1 | Available |
Same day
Stock | 8 | 143 | 38 | |
10.58 € | 1 | Available |
Same day
Stock | 8 | 157 | 38 | |
11.74 € | 1 | Available |
Same day
Stock | 8 | 207 | 38 | |
7.18 € | 1 | Available |
Same day
Stock | 10 | 129 | 46 | |
12.60 € | 1 | Available | 7 Days | 10 | 149 | 46 | |
14.80 € | 1 | Available | 7 Days | 10 | 179 | 46 | |
15.96 € | 1 | Available |
Same day
Stock | 10 | 209 | 46 | |
17.84 € | 1 | Available | 7 Days | 10 | 259 | 46 | |
9.98 € | 1 | Available |
Same day
Stock | 12 | 151 | 55 | |
21.08 € | 1 | Available |
Same day
Stock | 12 | 211 | 55 | |
28.78 € | 1 | Available |
Same day
Stock | 12 | 361 | 55 | |
32.20 € | 1 | Available |
Same day
Stock | 12 | 421 | 55 |
Loading...
Material | Steel |
---|
Configure
Stock
Basic Attributes
Thread diameter d1
Length l1
Width b
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes