Stainless Steel-Cabinet "U" handles

Stainless Steel-Cabinet "U" handles
  • Volume Discount
The special features of Stainless Steel-Cabinet „U“ handles GN 565.5 are their rigidity and ergonomical shaping.
Stainless Steel-Cabinet „U“ handles (Type A) are produced from profiled extrusions. The manufacturing process (bending) allows the production of special lengths in relatively small quantities.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GN 565.5 / Stainless Steel-Cabinet "U" Handles

Information


The special features of Stainless Steel-Cabinet "U" handles GN 565.5 are their rigidity and ergonomical shaping.
Stainless Steel-Cabinet "U" handles (Type A) are produced from profiled aluminum extrusions. The manufacturing process (bending) allows the production of special lengths in relatively small quantities.

see also...
• Cabinet "U" handles GN 565 (Aluminum)
• Stainless Steel-Cabinet "U" handles GN 426.5
• Stainless Steel-Cabinet "U" handles GN 425
• Stainless Steel-Cabinet "U" handles GN 728.5 (Mounting from the back or the operator‘s side)

How to Order

How to order
1b
2Length l
3Type
4Finish

Specification                                           

• Stainless Steel     
  - Type A: AISI 304
  - Type B: Fine die casting, AISI CF-8    
  - Matt shot-blasted                                           GS
  - Slip polished, shiny metallic (only type A)       GP 
• Stainless Steel characteristics             
• Load rating information        
• RoHS compliant
 

Dimensions

 
bLength l ±0.25  ad1d2h1h2rt1 min.t2
 Type AType AType A        
 shot-blasted GSslip polished GPshot-blasted GS        
2011211211213M 65.44913.513105.5
2012812812813M 65.45113.513105.5
2016016016013M 65.45113.513105.5
20200200-13M 6-51-1310-
20250--13M 6-51-1310-
20300--13M 6-51-1310-
20350--13M 6-51-1310-
20400--13M 6-51-1310-
Part Number
565.5-20-112-A-GP
565.5-20-112-A-GS
565.5-20-112-B-GS
565.5-20-128-A-GP
565.5-20-128-A-GS
565.5-20-128-B-GS
565.5-20-160-A-GP
565.5-20-160-A-GS
565.5-20-160-B-GS
565.5-20-200-A-GP
565.5-20-200-A-GS
565.5-20-250-A-GS
565.5-20-300-A-GS
565.5-20-350-A-GS
565.5-20-400-A-GS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length l/l1
(mm)
Finish Type

30.66 €

1 Available 4 Days 112GP, slip polished, shiny metallicA, Mounting from the back (threaded blind bore)

26.88 €

1 Available Same day

Stock

112GS, matte shot-blastedA, Mounting from the back (threaded blind bore)

31.88 €

1 Available 4 Days 112GS, matte shot-blastedB, Mounting from the operator's side

31.08 €

1 Available 4 Days 128GP, slip polished, shiny metallicA, Mounting from the back (threaded blind bore)

28.16 €

1 Available 7 Days 128GS, matte shot-blastedA, Mounting from the back (threaded blind bore)

33.38 €

1 Available Same day

Stock

128GS, matte shot-blastedB, Mounting from the operator's side

34.84 €

1 Available Same day

Stock

160GP, slip polished, shiny metallicA, Mounting from the back (threaded blind bore)

31.54 €

1 Available 7 Days 160GS, matte shot-blastedA, Mounting from the back (threaded blind bore)

37.32 €

1 Available 4 Days 160GS, matte shot-blastedB, Mounting from the operator's side

42.88 €

1 Available Same day

Stock

200GP, slip polished, shiny metallicA, Mounting from the back (threaded blind bore)

36.82 €

1 Available Same day

Stock

200GS, matte shot-blastedA, Mounting from the back (threaded blind bore)

40.62 €

1 Available Same day

Stock

250GS, matte shot-blastedA, Mounting from the back (threaded blind bore)

46.52 €

1 Available Same day

Stock

300GS, matte shot-blastedA, Mounting from the back (threaded blind bore)

44.36 €

1 Available 4 Days 350GS, matte shot-blastedA, Mounting from the back (threaded blind bore)

73.14 €

1 Available 4 Days 400GS, matte shot-blastedA, Mounting from the back (threaded blind bore)

Loading...

  1. 1

Basic information

Handle width b 20

Tech Support