Stainless Steel-Cam action indexing plungers, with locking function

Stainless Steel-Cam action indexing plungers, with locking function
  • Volume Discount
For GN 721.5 Stainless Steel-Cam action indexing plungers the indexing plunger pin is withdrawn by turning the lock by 180°.
When the cam action indexing plungers are positioned symmetrically, the left or right handed types allow for a practical, i.e. equal, direction setting of the lock.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
721.6-5-M10X1-LA
721.6-5-M10X1-LAK
721.6-5-M10X1-RA
721.6-5-M10X1-RAK
721.6-6-M12X1,​5-LA
721.6-6-M12X1,​5-LAK
721.6-6-M12X1,​5-LB
721.6-6-M12X1,​5-LBK
721.6-6-M12X1,​5-RA
721.6-6-M12X1,​5-RAK
721.6-6-M12X1,​5-RB
721.6-6-M12X1,​5-RBK
721.6-8-M16X1,​5-LA
721.6-8-M16X1,​5-LAK
721.6-8-M16X1,​5-LB
721.6-8-M16X1,​5-LBK
721.6-8-M16X1,​5-RA
721.6-8-M16X1,​5-RAK
721.6-8-M16X1,​5-RB
721.6-8-M16X1,​5-RBK
721.6-10-M20X1,​5-LA
721.6-10-M20X1,​5-LAK
721.6-10-M20X1,​5-LB
721.6-10-M20X1,​5-LBK
721.6-10-M20X1,​5-RA
721.6-10-M20X1,​5-RAK
721.6-10-M20X1,​5-RB
721.6-10-M20X1,​5-RBK
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bolt diameter d1
(Ø)
Collet thread d2 Type

21.76 €

1 Available 4 Days 5M 10 x 1LA, Left-hand lock

22.56 €

1 Available 5 Days 5M 10 x 1LAK, Left-hand lock, with lock nut

21.76 €

1 Available Same day

Stock

5M 10 x 1RA, Right-hand lock

22.56 €

1 Available 5 Days 5M 10 x 1RAK, Right-hand lock, with lock nut

23.80 €

1 Available 5 Days 6M 12 x 1,5LA, Left-hand lock

24.70 €

1 Available 5 Days 6M 12 x 1,5LAK, Left-hand lock, with lock nut

24.88 €

1 Available 5 Days 6M 12 x 1,5LB, Left-hand lock, with plastic cover

25.78 €

1 Available 5 Days 6M 12 x 1,5LBK, Left-hand lock, with plastic cover, with lock nut

23.80 €

1 Available 5 Days 6M 12 x 1,5RA, Right-hand lock

24.70 €

1 Available 5 Days 6M 12 x 1,5RAK, Right-hand lock, with lock nut

24.88 €

1 Available 5 Days 6M 12 x 1,5RB, Right-hand lock, with plastic cover

25.78 €

1 Available 5 Days 6M 12 x 1,5RBK, Right-hand lock, with plastic cover, with lock nut

27.34 €

1 Available 5 Days 8M 16 x 1,5LA, Left-hand lock

28.64 €

1 Available 5 Days 8M 16 x 1,5LAK, Left-hand lock, with lock nut

28.36 €

1 Available 5 Days 8M 16 x 1,5LB, Left-hand lock, with plastic cover

29.66 €

1 Available 5 Days 8M 16 x 1,5LBK, Left-hand lock, with plastic cover, with lock nut

27.34 €

1 Available 5 Days 8M 16 x 1,5RA, Right-hand lock

28.64 €

1 Available 5 Days 8M 16 x 1,5RAK, Right-hand lock, with lock nut

28.36 €

1 Available 5 Days 8M 16 x 1,5RB, Right-hand lock, with plastic cover

29.66 €

1 Available 5 Days 8M 16 x 1,5RBK, Right-hand lock, with plastic cover, with lock nut

34.26 €

1 Available 5 Days 10M 20 x 1,5LA, Left-hand lock

37.24 €

1 Available 5 Days 10M 20 x 1,5LAK, Left-hand lock, with lock nut

35.32 €

1 Available 5 Days 10M 20 x 1,5LB, Left-hand lock, with plastic cover

38.30 €

1 Available 5 Days 10M 20 x 1,5LBK, Left-hand lock, with plastic cover, with lock nut

34.26 €

1 Available 5 Days 10M 20 x 1,5RA, Right-hand lock

37.24 €

1 Available Same day

Stock

10M 20 x 1,5RAK, Right-hand lock, with lock nut

35.32 €

1 Available 5 Days 10M 20 x 1,5RB, Right-hand lock, with plastic cover

38.30 €

1 Available 5 Days 10M 20 x 1,5RBK, Right-hand lock, with plastic cover, with lock nut

Loading...

  1. 1

Tech Support