We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.

Stainless Steel-Handwheels, A4

Stainless Steel-Handwheels, A4
  • Volume Discount

The hub lengths of the pressed Stainless Steel-Handwheels GN 227.4 conform to DIN 950.
Stainless Steel-Handwheels GN 227.4 are renowned for their high mechanical strength. They are not affected by shock and knocks.
Stainless Steel-Handwheels GN 227.4 (A4 quality) are only available in type A (without handle).

PDF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
227.4-160-B12-A
227.4-160-K12-A
227.4-160-V12-A
227.4-200-B14-A
227.4-200-K14-A
227.4-200-V14-A
227.4-250-B17-A
227.4-250-K17-A
227.4-250-V17-A
227.4-315-B19-A
227.4-315-K19-A
227.4-315-V19-A
227.4-400-B24-A
227.4-400-K24-A
227.4-400-V24-A
Part NumberStandard Unit PriceVolume DiscountShipping Days?Handwheel diameter d1
(Ø)
Bore d2
(Ø)
Bore code

95.56 €

Available 3 Days 16012B- without keyway

99.02 €

Available 3 Days 16012K- with keyway

99.02 €

Available 3 Days 16012V- with square

139.33 €

Available 3 Days 20014B- without keyway

142.80 €

Available 3 Days 20014K- with keyway

142.80 €

Available 3 Days 20014V- with square

189.73 €

Available 3 Days 25017B- without keyway

193.20 €

Available 3 Days 25017K- with keyway

193.20 €

Available 3 Days 25017V- with square

284.96 €

Available 3 Days 31519B- without keyway

288.42 €

Available 3 Days 31519K- with keyway

288.42 €

Available 3 Days 31519V- with square

433.42 €

Available 3 Days 40024B- without keyway

436.89 €

Available 3 Days 40024K- with keyway

436.89 €

Available 3 Days 40024V- with square

Loading...

  1. 1

Basic information

Type A- without handle

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support