Door hinges / internal thread / stainless steel / 139.6-76-126 / GANTER

Door hinges / internal thread / stainless steel / 139.6-76-126 / GANTER
  • Volume Discount

Product Details:

Manufacturer part number: 139.6-76-126

Brand: GANTER

Price: 498.10

Delivery time: 5 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

139.6-76-126

Part Number
139.6-76-126
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

498.10 €

1 Available 5 Days

Loading...

  1. 1

Basic information

Length l2(mm) 126 Length l1(mm) 76 Weight(kg) 0.909

This page is Door hinges / internal thread / stainless steel / 139.6-76-126 / GANTER, part number 139.6-76-126.
You can find the detail information about specifications and dimensions on part number 139.6-76-126.

Tech Support