Flat hinges / conical countersinks / stainless steel / GN 237 / GANTER

Flat hinges / conical countersinks / stainless steel / GN 237 / GANTER
  • Volume Discount
GN 237 hinges are characterized by their compact and stable design. The various material and surface choices in combination with two mounting types enable very specific applications.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GN 237 / Hinges / Stainless Steel

Information


GN 237 hinges are characterized by their compact and stable design. The various material and surface choices in combination with two mounting types enable very specific applications.

see also...
• List of hinge types
• Hinges GN 337 (detachable)
• Hinges GN 238 (adjustable)
• Hinges GN 237.1 (Plastic)
• Sheet metal hinges GN 136
• Hinges GN 138
• Stainless Steel-Spacer plates GN 2370
• Stainless Steel-Plates with tapped holes GN 2372
• Rubber bumper stops GN 2374

How to Order

How to order
1Material
2l1
3l2
4Type
5Finish

Specification                              

• Stainless Steel
 - AISI CF-8
 - German Material No. 1.4408 A4
 - Matte blasted
• Pin
 - Stainless Steel AISI 316Ti (A4) for NI and A4
• Threaded stud (Type C)
 - Stainless Steel AISI CF-8 for NI casted "in one piece"
• Stainless Steel characteristics
• Load rating information
• RoHS compliant
NI
A4



GS

Dimensions

              
l1
 
l2
 
Material
 
d1
 
d2
 
d3
 
h1
 
h2
 
h3
 
h4
+0.5
l3
 
l4
 
m1
 
m2
 
  Type AType C       NI, A4NI  
3030NIA4--4.337.544.58.510.7-1818
4040NIA4NIM 55.34955.51116112525
5050NIA4NIM 66.4611.566.51321133030
6060NIA4NIM 88.381588.51726173636
Part Number
237-A4-30-30-A-GS
237-A4-40-40-A-GS
237-A4-50-50-A-GS
237-A4-60-60-A-GS
237-NI-30-30-A-GS
237-NI-40-40-A-GS
237-NI-40-40-C-GS
237-NI-50-50-A-GS
237-NI-50-50-C-GS
237-NI-60-60-A-GS
237-NI-60-60-C-GS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length l2
(mm)
Material Length l1
(mm)
Type Weight
(kg)

15.90 €

1 Available 7 Days 30[Stainless Steel] Stainless Steel30A-2x2 bores for countersunk sCR-chrome-platedews0.023

17.80 €

1 Available 4 Days 40[Stainless Steel] Stainless Steel40A-2x2 bores for countersunk sCR-chrome-platedews0.057

21.38 €

1 Available 4 Days 50[Stainless Steel] Stainless Steel50A-2x2 bores for countersunk sCR-chrome-platedews0.110

29.94 €

1 Available 7 Days 60[Stainless Steel] Stainless Steel60A-2x2 bores for countersunk sCR-chrome-platedews0.200

11.44 €

1 Available 4 Days 30[Stainless Steel] NI, Stainless Steel30A-2x2 bores for countersunk sCR-chrome-platedews0.025

13.58 €

1 Available Same day

Stock

40[Stainless Steel] NI, Stainless Steel40A-2x2 bores for countersunk sCR-chrome-platedews0.057

35.64 €

1 Available 4 Days 40[Stainless Steel] NI, Stainless Steel40C, 2x2 threaded studs0.069

16.98 €

1 Available Same day

Stock

50[Stainless Steel] NI, Stainless Steel50A-2x2 bores for countersunk sCR-chrome-platedews0.110

43.38 €

1 Available Same day

Stock

50[Stainless Steel] NI, Stainless Steel50C, 2x2 threaded studs0.128

24.92 €

1 Available 4 Days 60[Stainless Steel] NI, Stainless Steel60A-2x2 bores for countersunk sCR-chrome-platedews0.180

54.84 €

1 Available Same day

Stock

60[Stainless Steel] NI, Stainless Steel60C, 2x2 threaded studs0.200

Loading...

  1. 1

Basic information

Finish GS-matte shot-blasted-matte shot-blasted

Tech Support