Stainless Steel-Horizontal acting toggle clamps with safety hook, with horizonta

Stainless Steel-Horizontal acting toggle clamps with safety hook, with horizonta
  • Volume Discount
GN 820.3 horizontal acting toggle clamps have a safety function whereby, during closing, a spring loaded safety hook latch ensures a secure locking connection. It prevents the inadvertent unlocking of the clamp due to vibrations or an accidental attempt of loosening / opening of the clamp. To open and release the clamp, pull up on the finger grip to disengage the safety hook latch mechanism (one hand operation).
They work according to the toggle principle: lever and clamping bar move in the opposite direction. They require less space for the clamping action.
Horizontal acting toggle clamps in the U-bar version with two flanged washers (Type ML) can accommodate an application specific clamping screw. A spindle assembly with neoprene rubber tip is also included for Type MLC.
Type OL version can either be utilized by welding the clasp which can then accommodate an application specific hold-down fastener component, or by utilizing the bar in conjunction with the GN 809 Clamp Mounts to hold the work piece in place.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
820.3-75-ML-NI
820.3-75-MLC-NI
820.3-75-OL-NI
820.3-130-ML-NI
820.3-130-MLC-NI
820.3-130-OL-NI
820.3-230-ML-NI
820.3-230-MLC-NI
820.3-230-OL-NI
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size Type

67.72 €

1 Available 5 Days 75ML, U-bar version, with two flanged washers

69.92 €

1 Available Same day

Stock

75MLC, U-bar version, with two flanged washers and GN 708.1 Spindle Assembly

73.34 €

1 Available 5 Days 75OL, Solid bar version with clasp

77.08 €

1 Available 5 Days 130ML, U-bar version, with two flanged washers

79.66 €

1 Available 5 Days 130MLC, U-bar version, with two flanged washers and GN 708.1 Spindle Assembly

80.56 €

1 Available 5 Days 130OL, Solid bar version with clasp

96.08 €

1 Available 5 Days 230ML, U-bar version, with two flanged washers

99.84 €

1 Available 5 Days 230MLC, U-bar version, with two flanged washers and GN 708.1 Spindle Assembly

101.12 €

1 Available 5 Days 230OL, Solid bar version with clasp

Loading...

  1. 1

Basic information

Material Stainless Steel

Tech Support