The GN 851.3 latch type toggle clamps are compact in design and can be used to ensure high holding capacities.
When closing the spanner, a safety hook positively locks onto the body. This prevents the inadvertent or vibration-induced release from the clamping position. To open the safety hook it is unlocked per one-hand operation.
The U-bolt latch can be adjusted within its range.
In addition to the standard lengths for the U-bolt latch shown above, more lengths may be achieved by using series GN 951.1 square U-bolts.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
---|
851.3-160-T6-A4 |
851.3-160-T-A4 |
851.3-320-T6-A4 |
851.3-320-T-A4 |
851.3-700-T6-A4 |
851.3-700-T-A4 |
Part Number | Standard Unit Price | Volume Discount | Shipping Days? | Size | Type |
---|---|---|---|---|---|
70.78 € | Available |
Same day
Stock | 160 | T6, with U-Bolt latch, with catch | |
69.62 € | Available |
Same day
Stock | 160 | T, without U-bolt latch, with catch | |
79.78 € | Available |
Same day
Stock | 320 | T6, with U-Bolt latch, with catch | |
78.47 € | Available |
Same day
Stock | 320 | T, without U-bolt latch, with catch | |
195.58 € | Available |
Same day
Stock | 700 | T6, with U-Bolt latch, with catch | |
192.20 € | Available |
Same day
Stock | 700 | T, without U-bolt latch, with catch |
Loading...
Material | A4-Stainless Steel |
---|
MISUMI
Standard Price : 6.59 €
Shipping Days: Same day
MISUMI
Standard Price : 20.30 €
Shipping Days: Same day
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.