Stainless Steel-Hose adapters

Stainless Steel-Hose adapters
  • Volume Discount
GN 480.7 hose adapters can attach e.g. air nozzles or coolant nozzles and their feed pipes with clamp mountings and hold them in position.
The d2 / d3 thread and barbed fitting diameters are compatible with the most common bolt and internal hose diameters. Hose lines are attached to the barbed fitting with suitable hose clamps, securing them against slipping off.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
480.7-D10-M5-4
480.7-D10-M5-6
480.7-D10-M6-4
480.7-D10-M6-6
480.7-D12-M7-6
480.7-D12-M7-9
480.7-D12-M8X1-6
480.7-D12-M8X1-9
480.7-D15-G1/8-9
480.7-D15-G1/8-10
480.7-D15-M10X1-9
480.7-D15-M10X1-10
480.7-D16-G1/8-10
480.7-D16-G1/8-12
480.7-D16-M12X1,​5-10
480.7-D16-M12X1,​5-12
480.7-D20-G1/4-12
480.7-D20-G1/4-16
480.7-D20-G3/8-12
480.7-D20-G3/8-16
480.7-D20-M16X1,​5-12
480.7-D20-M16X1,​5-16
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
d2 d3
(Ø)
d1

9.86 €

1 Available 5 Days M 54D 10

11.10 €

1 Available 5 Days M 56D 10

9.86 €

1 Available 5 Days M 64D 10

11.10 €

1 Available 5 Days M 66D 10

11.20 €

1 Available 5 Days M 76D 12

12.10 €

1 Available 5 Days M 79D 12

11.20 €

1 Available 5 Days M 8 x 16D 12

12.16 €

1 Available 5 Days M 8 x 19D 12

14.60 €

1 Available 5 Days G 1/89D 15

14.70 €

1 Available Same day

Stock

G 1/810D 15

14.60 €

1 Available 5 Days M 10 x 19D 15

14.70 €

1 Available 5 Days M 10 x 110D 15

14.78 €

1 Available 5 Days G 1/810D 16

14.78 €

1 Available 5 Days G 1/812D 16

14.78 €

1 Available 5 Days M 12 x 1,510D 16

16.88 €

1 Available 5 Days M 12 x 1,512D 16

20.68 €

1 Available 5 Days G 1/412D 20

20.68 €

1 Available 5 Days G 1/416D 20

20.68 €

1 Available 5 Days G 3/812D 20

20.68 €

1 Available 5 Days G 3/816D 20

20.68 €

1 Available 5 Days M 16 x 1,512D 20

20.68 €

1 Available 5 Days M 16 x 1,516D 20

Loading...

  1. 1

Tech Support