Stainless Steel-Indexing plungers

Stainless Steel-Indexing plungers
  • Volume Discount
GN 7017 Stainless Steel-Indexing plungers are activated through a lever and are characterized by small dimensions. These indexing plungers are universally applicable due to their prevention of misalignments and positioning errors of the mating indexing bores.
The type C / CK with rest position are used for such applications where the plunger has to stay in its retracted position.
During assembly, the max. tightening torques shown in the table should not be exceeded when securing the lock nut.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
7017-4-M6-B-NI
7017-4-M6-BK-NI
7017-4-M6-C-NI
7017-4-M6-CK-NI
7017-5-M8-B-NI
7017-5-M8-BK-NI
7017-5-M8-C-NI
7017-5-M8-CK-NI
7017-6-M10-B-NI
7017-6-M10-BK-NI
7017-6-M10-C-NI
7017-6-M10-CK-NI
7017-8-M12-B-NI
7017-8-M12-BK-NI
7017-8-M12-C-NI
7017-8-M12-CK-NI
7017-10-M16-B-NI
7017-10-M16-BK-NI
7017-10-M16-C-NI
7017-10-M16-CK-NI
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bolt diameter d1
(Ø)
Collet thread d2 Type

7.84 €

1 Available 4 Days 4M 6B, without rest position, without locknut

8.04 €

1 Available 5 Days 4M 6BK, without rest position, with locknut

9.16 €

1 Available 4 Days 4M 6C, with rest position, without locknut

9.36 €

1 Available 4 Days 4M 6CK, with rest position, with locknut

9.46 €

1 Available 4 Days 5M 8B, without rest position, without locknut

9.84 €

1 Available Same day

Stock

5M 8BK, without rest position, with locknut

9.84 €

1 Available Same day

Stock

5M 8C, with rest position, without locknut

10.20 €

1 Available 6 Days 5M 8CK, with rest position, with locknut

11.26 €

1 Available Same day

Stock

6M 10B, without rest position, without locknut

11.76 €

1 Available 4 Days 6M 10BK, without rest position, with locknut

13.44 €

1 Available 6 Days 6M 10C, with rest position, without locknut

13.94 €

1 Available 9 Days 6M 10CK, with rest position, with locknut

17.06 €

1 Available 4 Days 8M 12B, without rest position, without locknut

17.74 €

1 Available 4 Days 8M 12BK, without rest position, with locknut

17.24 €

1 Available 4 Days 8M 12C, with rest position, without locknut

17.90 €

1 Available Same day

Stock

8M 12CK, with rest position, with locknut

21.96 €

1 Available Same day

Stock

10M 16B, without rest position, without locknut

22.76 €

1 Available 5 Days 10M 16BK, without rest position, with locknut

24.00 €

1 Available Same day

Stock

10M 16C, with rest position, without locknut

24.80 €

1 Available 5 Days 10M 16CK, with rest position, with locknut

Loading...

  1. 1

Basic information

Material Stainless Steel

Tech Support