• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Stainless Steel-Knurled screws with recessed stud for loss prevention

Stainless Steel-Knurled screws with recessed stud for loss prevention
  • Volume Discount
Stainless Steel-Knurled screws GN 653.2 can be used for to prevent loss of the thumb screw, due to the d4 recessed portion of the stud.
When using, instead of a typical tapped and bore hole, it is necessary to provide tapped bores with a thread d1 on each of the two elements to be assembled. Additionally, a clearance bore of d5 on one or both sides must be cut.
Depending on the design and required clamping length a1 ... a3 of the component being attached, there are a number of assembly options as shown above.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
653.2-M4-15-NI
653.2-M4-17-NI
653.2-M4-19-NI
653.2-M4-21-NI
653.2-M5-18-NI
653.2-M5-20-NI
653.2-M5-22-NI
653.2-M5-26-NI
653.2-M6-24-NI
653.2-M6-26-NI
653.2-M6-30-NI
653.2-M6-34-NI
653.2-M8-30-NI
653.2-M8-34-NI
653.2-M8-38-NI
653.2-M8-42-NI
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length l
(mm)
Thread d1

4.72 €

1 Available Same day

Stock

15M 4

4.60 €

1 Available Same day

Stock

17M 4

4.70 €

1 Available Same day

Stock

19M 4

4.70 €

1 Available 4 Days 21M 4

5.34 €

1 Available Same day

Stock

18M 5

5.94 €

1 Available 4 Days 20M 5

6.02 €

1 Available 4 Days 22M 5

5.92 €

1 Available Same day

Stock

26M 5

8.28 €

1 Available Same day

Stock

24M 6

8.32 €

1 Available 4 Days 26M 6

8.22 €

1 Available Same day

Stock

30M 6

8.38 €

1 Available 4 Days 34M 6

12.06 €

1 Available Same day

Stock

30M 8

12.20 €

1 Available Same day

Stock

34M 8

12.74 €

1 Available Same day

Stock

38M 8

12.96 €

1 Available Same day

Stock

42M 8

Loading...

  1. 1

Basic information

Material Stainless Steel

Tech Support