• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Stainless Steel-Latches, lockable

Stainless Steel-Latches, lockable
  • Volume Discount
The lockable Stainless Steel-Latches GN 115 lock by a turning operation limited to 90° which moves the locking behind the door frame. The bevels of the locking ease the closing of the door.
Latches with different cranks cover a range A from 6 to 50 mm.
Two keys are supplied. The key may be pulled off in both end positions.
Stainless Steel-Latches GN 115 are supplied with loosely enclosed locking.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
115-SC-6-NI
115-SC-10-NI
115-SC-14-NI
115-SC-18-NI
115-SC-20-NI
115-SC-22-NI
115-SC-24-NI
115-SC-26-NI
115-SC-28-NI
115-SC-30-NI
115-SC-34-NI
115-SC-38-NI
115-SC-40-NI
115-SC-50-NI
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Latch distance A

83.16 €

1 Available 7 Days 6

83.16 €

1 Available Same day

Stock

10

83.16 €

1 Available Same day

Stock

14

83.16 €

1 Available Same day

Stock

18

83.16 €

1 Available Same day

Stock

20

83.16 €

1 Available Same day

Stock

22

83.16 €

1 Available Same day

Stock

24

83.16 €

1 Available Same day

Stock

26

83.16 €

1 Available 7 Days 28

83.16 €

1 Available 7 Days 30

83.16 €

1 Available Same day

Stock

34

83.16 €

1 Available Same day

Stock

38

83.16 €

1 Available Same day

Stock

40

83.16 €

1 Available Same day

Stock

50

Loading...

  1. 1

Basic information

Form SC, Operation with key Material NI-Stainless Steel

Tech Support