Stainless Steel-Ledge handle

Stainless Steel-Ledge handle
  • Volume Discount

Product Details:

Manufacturer part number: 730.5-A4-120-GS

Brand: GANTER

Price: 62.00

Delivery time: 5 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

730.5-A4-120-GS

Part Number
730.5-A4-120-GS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

62.00 €

1 Available 5 Days

Loading...

  1. 1

Basic information

Material A4-Stainless Steel precision casting Length l/l1(mm) 120 Finish GS, matte shot-blasted

This page is Stainless Steel-Ledge handle, part number 730.5-A4-120-GS.
You can find the detail information about specifications and dimensions on part number 730.5-A4-120-GS.

Tech Support