Stainless Steel-Levelling feet

Stainless Steel-Levelling feet
  • Volume Discount
Stainless Steel-Levelling feet GN 21 will be delivered mounted and are not removable.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
21-80-M8-34-D0-X
21-80-M8-34-D1-X
21-80-M8-40-D0-S
21-80-M8-40-D0-SK
21-80-M8-40-D1-S
21-80-M8-40-D1-SK
21-80-M8-50-D0-S
21-80-M8-50-D0-SK
21-80-M8-50-D1-S
21-80-M8-50-D1-SK
21-80-M8-63-D0-S
21-80-M8-63-D0-SK
21-80-M8-63-D1-S
21-80-M8-63-D1-SK
21-80-M10-37-D0-X
21-80-M10-37-D1-X
21-80-M10-50-D0-S
21-80-M10-50-D0-SK
21-80-M10-50-D1-S
21-80-M10-50-D1-SK
21-80-M10-60-D0-S
21-80-M10-60-D0-SK
21-80-M10-60-D1-S
21-80-M10-60-D1-SK
21-80-M10-80-D0-S
21-80-M10-80-D0-SK
21-80-M10-80-D1-S
21-80-M10-80-D1-SK
21-80-M10-100-D0-S
21-80-M10-100-D0-SK
21-80-M10-100-D1-S
21-80-M10-100-D1-SK
21-80-M12-40-D0-X
21-80-M12-40-D1-X
21-80-M12-60-D0-S
21-80-M12-60-D0-SK
21-80-M12-60-D1-S
21-80-M12-60-D1-SK
21-80-M12-80-D0-S
21-80-M12-80-D0-SK
21-80-M12-80-D1-S
21-80-M12-80-D1-SK
21-80-M12-100-D0-S
21-80-M12-100-D0-SK
21-80-M12-100-D1-S
21-80-M12-100-D1-SK
21-80-M12-125-D0-S
21-80-M12-125-D0-SK
21-80-M12-125-D1-S
21-80-M12-125-D1-SK
21-80-M16-46-D0-X
21-80-M16-46-D1-X
21-80-M16-75-D0-T
21-80-M16-75-D0-TK
21-80-M16-75-D0-U
21-80-M16-75-D0-UK
21-80-M16-75-D0-V
21-80-M16-75-D0-VK
21-80-M16-75-D1-T
21-80-M16-75-D1-TK
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Diameter d1 Thread d2 Length l1 Length l2 Length l3 Length l7 Type (Base) Version (Screw)

47.74 €

1 Available 5 Days 80M 8---34D0, fine turned, without rubber underlayX, external hexagon, female thread

52.42 €

1 Available 5 Days 80M 8---34D1, fine turned, with rubber underlay, inlaid, blackX, external hexagon, female thread

48.34 €

1 Available 5 Days 80M 840---D0, fine turned, without rubber underlayS, without locknut, external hexagon at the bottom

48.50 €

1 Available 5 Days 80M 840---D0, fine turned, without rubber underlaySK, with locknut, external hexagon at the bottom

52.82 €

1 Available 5 Days 80M 840---D1, fine turned, with rubber underlay, inlaid, blackS, without locknut, external hexagon at the bottom

52.98 €

1 Available 5 Days 80M 840---D1, fine turned, with rubber underlay, inlaid, blackSK, with locknut, external hexagon at the bottom

48.58 €

1 Available 5 Days 80M 850---D0, fine turned, without rubber underlayS, without locknut, external hexagon at the bottom

48.72 €

1 Available 5 Days 80M 850---D0, fine turned, without rubber underlaySK, with locknut, external hexagon at the bottom

53.02 €

1 Available 5 Days 80M 850---D1, fine turned, with rubber underlay, inlaid, blackS, without locknut, external hexagon at the bottom

53.18 €

1 Available 5 Days 80M 850---D1, fine turned, with rubber underlay, inlaid, blackSK, with locknut, external hexagon at the bottom

48.80 €

1 Available 5 Days 80M 863---D0, fine turned, without rubber underlayS, without locknut, external hexagon at the bottom

48.94 €

1 Available 5 Days 80M 863---D0, fine turned, without rubber underlaySK, with locknut, external hexagon at the bottom

53.22 €

1 Available 5 Days 80M 863---D1, fine turned, with rubber underlay, inlaid, blackS, without locknut, external hexagon at the bottom

53.38 €

1 Available 5 Days 80M 863---D1, fine turned, with rubber underlay, inlaid, blackSK, with locknut, external hexagon at the bottom

47.90 €

1 Available 5 Days 80M 10---37D0, fine turned, without rubber underlayX, external hexagon, female thread

52.62 €

1 Available 5 Days 80M 10---37D1, fine turned, with rubber underlay, inlaid, blackX, external hexagon, female thread

48.64 €

1 Available 5 Days 80M 1050---D0, fine turned, without rubber underlayS, without locknut, external hexagon at the bottom

48.88 €

1 Available 5 Days 80M 1050---D0, fine turned, without rubber underlaySK, with locknut, external hexagon at the bottom

52.88 €

1 Available 5 Days 80M 1050---D1, fine turned, with rubber underlay, inlaid, blackS, without locknut, external hexagon at the bottom

53.10 €

1 Available 5 Days 80M 1050---D1, fine turned, with rubber underlay, inlaid, blackSK, with locknut, external hexagon at the bottom

48.62 €

1 Available 5 Days 80M 1060---D0, fine turned, without rubber underlayS, without locknut, external hexagon at the bottom

48.84 €

1 Available 5 Days 80M 1060---D0, fine turned, without rubber underlaySK, with locknut, external hexagon at the bottom

53.04 €

1 Available 5 Days 80M 1060---D1, fine turned, with rubber underlay, inlaid, blackS, without locknut, external hexagon at the bottom

53.28 €

1 Available 5 Days 80M 1060---D1, fine turned, with rubber underlay, inlaid, blackSK, with locknut, external hexagon at the bottom

48.78 €

1 Available 5 Days 80M 1080---D0, fine turned, without rubber underlayS, without locknut, external hexagon at the bottom

49.00 €

1 Available 5 Days 80M 1080---D0, fine turned, without rubber underlaySK, with locknut, external hexagon at the bottom

53.40 €

1 Available 5 Days 80M 1080---D1, fine turned, with rubber underlay, inlaid, blackS, without locknut, external hexagon at the bottom

53.62 €

1 Available 5 Days 80M 1080---D1, fine turned, with rubber underlay, inlaid, blackSK, with locknut, external hexagon at the bottom

49.24 €

1 Available 5 Days 80M 10100---D0, fine turned, without rubber underlayS, without locknut, external hexagon at the bottom

49.48 €

1 Available 5 Days 80M 10100---D0, fine turned, without rubber underlaySK, with locknut, external hexagon at the bottom

53.88 €

1 Available 5 Days 80M 10100---D1, fine turned, with rubber underlay, inlaid, blackS, without locknut, external hexagon at the bottom

54.10 €

1 Available 5 Days 80M 10100---D1, fine turned, with rubber underlay, inlaid, blackSK, with locknut, external hexagon at the bottom

48.80 €

1 Available 5 Days 80M 12---40D0, fine turned, without rubber underlayX, external hexagon, female thread

53.06 €

1 Available 5 Days 80M 12---40D1, fine turned, with rubber underlay, inlaid, blackX, external hexagon, female thread

49.28 €

1 Available 5 Days 80M 1260---D0, fine turned, without rubber underlayS, without locknut, external hexagon at the bottom

49.64 €

1 Available 5 Days 80M 1260---D0, fine turned, without rubber underlaySK, with locknut, external hexagon at the bottom

53.74 €

1 Available 5 Days 80M 1260---D1, fine turned, with rubber underlay, inlaid, blackS, without locknut, external hexagon at the bottom

54.12 €

1 Available 5 Days 80M 1260---D1, fine turned, with rubber underlay, inlaid, blackSK, with locknut, external hexagon at the bottom

49.62 €

1 Available 5 Days 80M 1280---D0, fine turned, without rubber underlayS, without locknut, external hexagon at the bottom

50.00 €

1 Available 5 Days 80M 1280---D0, fine turned, without rubber underlaySK, with locknut, external hexagon at the bottom

54.08 €

1 Available 5 Days 80M 1280---D1, fine turned, with rubber underlay, inlaid, blackS, without locknut, external hexagon at the bottom

54.44 €

1 Available 5 Days 80M 1280---D1, fine turned, with rubber underlay, inlaid, blackSK, with locknut, external hexagon at the bottom

50.40 €

1 Available 5 Days 80M 12100---D0, fine turned, without rubber underlayS, without locknut, external hexagon at the bottom

50.78 €

1 Available 5 Days 80M 12100---D0, fine turned, without rubber underlaySK, with locknut, external hexagon at the bottom

54.64 €

1 Available 5 Days 80M 12100---D1, fine turned, with rubber underlay, inlaid, blackS, without locknut, external hexagon at the bottom

55.02 €

1 Available 5 Days 80M 12100---D1, fine turned, with rubber underlay, inlaid, blackSK, with locknut, external hexagon at the bottom

50.74 €

1 Available 5 Days 80M 12125---D0, fine turned, without rubber underlayS, without locknut, external hexagon at the bottom

51.12 €

1 Available 5 Days 80M 12125---D0, fine turned, without rubber underlaySK, with locknut, external hexagon at the bottom

55.40 €

1 Available 5 Days 80M 12125---D1, fine turned, with rubber underlay, inlaid, blackS, without locknut, external hexagon at the bottom

55.78 €

1 Available 5 Days 80M 12125---D1, fine turned, with rubber underlay, inlaid, blackSK, with locknut, external hexagon at the bottom

50.62 €

1 Available 5 Days 80M 16---46D0, fine turned, without rubber underlayX, external hexagon, female thread

55.10 €

1 Available 5 Days 80M 16---46D1, fine turned, with rubber underlay, inlaid, blackX, external hexagon, female thread

51.12 €

1 Available 5 Days 80M 1675---D0, fine turned, without rubber underlayT, without locknut, wrench flat at the bottom

51.86 €

1 Available 5 Days 80M 1675---D0, fine turned, without rubber underlayTK, with locknut, wrench flat at the bottom

52.66 €

1 Available 5 Days 80M 1675---D0, fine turned, without rubber underlayU, without locknut, internal hexagon at the top, wrench flat at the bottom

53.42 €

1 Available 5 Days 80M 1675---D0, fine turned, without rubber underlayUK, with locknut, internal hexagon at the top, wrench flat at the bottom

59.06 €

1 Available 5 Days 80M 16-75--D0, fine turned, without rubber underlayV, without locknut, external hexagon at the top, wrench flat at the bottom

59.82 €

1 Available 5 Days 80M 16-75--D0, fine turned, without rubber underlayVK, with locknut, external hexagon at the top, wrench flat at the bottom

55.36 €

1 Available 5 Days 80M 1675---D1, fine turned, with rubber underlay, inlaid, blackT, without locknut, wrench flat at the bottom

56.12 €

1 Available 5 Days 80M 1675---D1, fine turned, with rubber underlay, inlaid, blackTK, with locknut, wrench flat at the bottom

Loading...

Tech Support