Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Diameter d1 | Thread d2 | Thread length l1 | Type | |
---|---|---|---|---|---|---|---|---|
12.78 € | 1 | Available | 7 Days | 29 | M 6 | 30 | KR, with plastic cap, non-gliding | |
13.54 € | 1 | Available | 5 Days | 29 | M 6 | 30 | KS, with plastic cap, gliding | |
13.26 € | 1 | Available | 5 Days | 29 | M 6 | 45 | KR, with plastic cap, non-gliding | |
13.66 € | 1 | Available | 5 Days | 29 | M 6 | 45 | KS, with plastic cap, gliding | |
13.58 € | 1 | Available | 5 Days | 29 | M 8 | 35 | KR, with plastic cap, non-gliding | |
14.24 € | 1 | Available | 5 Days | 29 | M 8 | 35 | KS, with plastic cap, gliding | |
14.02 € | 1 | Available | 5 Days | 29 | M 8 | 55 | KR, with plastic cap, non-gliding | |
14.66 € | 1 | Available | 5 Days | 29 | M 8 | 55 | KS, with plastic cap, gliding | |
15.84 € | 1 | Available |
Same day
Stock | 36 | M 8 | 40 | KR, with plastic cap, non-gliding | |
17.56 € | 1 | Available | 5 Days | 36 | M 8 | 40 | KS, with plastic cap, gliding | |
16.30 € | 1 | Available | 5 Days | 36 | M 8 | 65 | KR, with plastic cap, non-gliding | |
18.10 € | 1 | Available | 5 Days | 36 | M 8 | 65 | KS, with plastic cap, gliding | |
18.80 € | 1 | Available | 5 Days | 36 | M 10 | 45 | KR, with plastic cap, non-gliding | |
18.48 € | 1 | Available |
Same day
Stock | 36 | M 10 | 45 | KS, with plastic cap, gliding | |
19.00 € | 1 | Available | 5 Days | 36 | M 10 | 70 | KR, with plastic cap, non-gliding | |
18.60 € | 1 | Available | 5 Days | 36 | M 10 | 70 | KS, with plastic cap, gliding |
Loading...
Material | NI-Stainless Steel |
---|
Configure
Stock
Basic Attributes
Diameter d1
Thread d2
Thread length l1
Type
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes